Unique ref.: | excel-dryer-thinair |
---|---|
Brand: | Excel Dryer US |
Product family: | Hand and Hair Dryers |
Product group: | ThinAir Hand Dryer |
Date of publishing: | 2017-03-06 |
Edition number: | 1 |
Type: | Object (single object) |
ThinAir® Hand Dryer by Excel Dryer dries and complies. ThinAir® has a slim profile and meets 4” protrusion ADA compliance standards, while drying hands in just 14 seconds using 950 watts or less. Features adjustable speed, sound, and heat controls, as well as an externally visible service LED and a washable pre-filter to extend the life of the unit. By switching from paper towels to hand dryers you can save up to 95%, so you can use the savings to better serve your guests while eliminating their worries of dirty paper towels being thrown on the restroom floor or clogging toilets. ThinAir® is Made in USA Certified®, EPD Certified, HPD Certified, BuildingGreen Approved, and provides the most LEED® v4 credits of any hand dryer.
The benefits of the ThinAir include:
Keywords: ThinAir hand dryer, ada hand dryer, ada-compliant hand dryer, hand dryer ada height, hand dryer, hand dryers, best hand dryer, hand dryer specs, electric hand dryer, commercial hand dryer, washroom hand dryer, energy-efficient hand dryer, bathroom hand dryer, hand dryer vs paper towels, hand dryer hygiene, quiet hand dryer, hand dryer in schools, hand dryer in hospitals, hand dryer price, hand dryer installation, touchless hand dryer, automatic hand dryer, powerful hand dryer
Keywords: ThinAir hand dryer, ada hand dryer, ada-compliant hand dryer, hand dryer ada height, hand dryer, hand dryers, best hand dryer, hand dryer specs, electric hand dryer, commercial hand dryer, washroom hand dryer, energy-efficient hand dryer, bathroom hand dryer, hand dryer vs paper towels, hand dryer hygiene, quiet hand dryer, hand dryer in schools, hand dryer in hospitals, hand dryer price, hand dryer installation, touchless hand dryer, automatic hand dryer, powerful hand dryer
Product url: | http://www.exceldryer.com/products_thinair.php |
---|---|
Installation instructions: | https://www.exceldryer.com/wp-content/uploads/2018/07/ThinAir-Manual-Engli... |
COBie Product Data Sheet: | |
Product certification: | |
Technical description: | https://www.exceldryer.com/wp-content/uploads/pdf/ThinAir-Tech-Sheet-Stain... |
Instruction video: | |
GTIN code: |
The Qr code includes the static URL below and will bring you back to this page if scanned by a device like iPhone or smartphone
https://www.bimobject.com/en/excel-dryer-us/product/excel-dryer-thinair
Material main: | Zink |
---|---|
Material secondary: | Zink |
Designed in: | United States |
Manufactured in: | United States |
BIMobject Category: | Sanitary - Dryers (Hand & Hair) |
---|---|
IFC classification: | Furnishing Element |
UNSPSC name: | Sanitary ware |
UNSPSC code: | 301815 |
Uniclass 1.4 Code: | L721 |
Uniclass 1.4 Description: | Sanitary equipment |
Uniclass 2.0 Code: | PR-31-75 |
Uniclass 2.0 Description: | Sanitary Accessories |
Uniclass 2015 Code: | Pr_40_20_76 |
Uniclass 2015 Description: | Sanitary accessories |
CSI MasterFormat 2014 Code: | 10 28 13.13 |
CSI MasterFormat 2014 Title: | Commercial Toilet Accessories |
OmniClass Number: | 23-31 25 15 |
OmniClass Title: | Hand Dryers |
CSI UniFormat II Code: | E1010 |
CSI UniFormat II Title: | Commercial Equipment |
Click these links for more information from AEC Daily
Name | Value |
---|---|
Education | https://www.aecdaily.com/sc.php?node_id=1441716&tabidx=education&company=Excel+Dryer&subtabidx=osp |
Name | Value |
---|---|
Depth | 4 in |
Dryer Type | Hand |
Height | 13.9375 in |
Material | Polymer (ABS) |
Mounting | Surface-Mounted |
Width | 9.15625 in |
This property set allows objects to be COBie UK BIM Level 2 classified
Name | Value |
---|---|
Material | Polymer (ABS) |
Name | Value |
---|---|
Voltage | 110-120V | 208-277V | 230V |
Current Rating | 3.6 A | 4 A | 7.7 A |
Power Rating | 300W (without heat) | Up to 950W |
Frequency | 50/60 Hz |
Weight | 8 lb |
Operation | Automatic Sensor-Activated |
Suggested Mounting Height | Men 45" | Women 43" | Teenagers 41" | Children 35" | Handicapped 37" |
Color | White |
BIMobject®