XLERATOReco® Hand Dryer, High-Speed, Energy-Efficient, Surface Mount, Zinc

Unique ref.:   excel-dryer-xleratoreco-zinc

Brand: Excel Dryer US
Product family: Hand and Hair Dryers
Product group: XLERATOReco®
Designed in: United States
Manufactured in: United States
Date of publishing:2017-03-06
Edition number: 1

Product description



FEATURES
  • New "No Heat" Technology
  • 15 Second Dry Time*
  • Uses Only 500 Watts Of Energy
  • 95% Cost Savings Vs. Paper Towels
  • Can Install Multiple XLERATOR Units On One 20 Amp Circuit
  • 5-Year Limited Warranty
  • Made In USA Certified®
  • GREENSPEC® Listed and Helps Qualify for several LEED® credits
  • Virtually Maintenance Free
  • A Hygienic Hand Drying Solution
SPECIFICATIONS

Dimensions:

Width 11 3/4" (298 mm)
Height 12 11/16" (322 mm)
Depth 6 11/16" (170 mm)

Weight:

XL-BW: 15 lbs. (6.8 kgs.)
XL-SB: 16 lbs. (7.26 kgs.)
XL-W, GR, C, SI, SP: 17 lbs. (7.71 kgs.)



Specification Tools

   

Links

The Qr code includes the static URL below and will bring you back to this page if scanned by a device like iPhone or smartphone

https://www.bimobject.com/en/excel-dryer-us/product/excel-dryer-xleratoreco-zinc
Product url: http://www.exceldryer.com/products_xlerator.php#xleratoreco
Installation instructions:
Product certification:
Technical description:
Instruction video:
EAN code:

BIMobjects download center

PDF PDF
Download file
PDF PDF
Download file
PDF PDF
Download file
PDF PDF
Download file
PDF PDF
Download file
PDF PDF
Download file
PDF PDF
Download file
PDF PDF
Download file
PDF PDF
Download file
Revit Revit
Download file
Revit Family Type Catalog Revit Family Type Catalog
Download file
Sketchup Sketchup
Download file
3ds 3ds
Download file
Filmbox 3D Asset Exchange (FBX) Filmbox 3D Asset Exchange (FBX)
Download file
STL STL
Download file
ArchiCAD ArchiCAD
Download file
Ifc Ifc
Download file
AutoCAD AutoCAD
Download file
AutoCAD AutoCAD
Download file

Related information

Material main: Zink
Material secondary: Zink

Classification

BIMobject Category: Sanitary - Dryers (Hand & Hair)
IFC classification: Furnishing Element
UNSPSC name: Sanitary ware
UNSPSC code: 301815
OmniClass Number: 23-31 25 15
OmniClass Title: Hand Dryers
Code: L721
Description: Sanitary equipment
Code: PR-31-75
Description: Sanitary Accessories
Uniclass 2015 Code: Pr_40_20_76
Uniclass 2015 Description: Sanitary accessories

North America

  • United States