LEXAN Series Hand Dryers

Unique ref.:   nst44928

Brand: Excel Dryer US
Product family: Hand and Hair Dryers
Product group: LEXAN®
Designed in: United States
Manufactured in: United States
Date of publishing:2017-03-06
Edition number: 1

Product description

Excel's reputation of providing products with superior performance combines with the economic benefit of this hand dryer series for maximum value. Lexan Series surface-mounted hand dryers are constructed with a one-piece molded Lexan cover. Lexan hand dryers are available in push button or fully automatic models.

FEATURES
  • ECONOMICAL - The energy to operate a dryer is less than 10% of the cost of paper towels. In addition, the following costs are eliminated: ordering, storing, replenishing dispensers, collecting, and disposing of paper towels.
  • DURABLE CONSTRUCTION - These surface mounted dryers are constructed with a one piece molded Lexan® cover.
  • STYLE OPTIONS - Select from either the traditional push button Hands-On® style, or a fully automatic Hands-Off® model, activated by an infrared sensor when hands are placed under the air-outlet.
  • VANDAL PROOF - Anti-vandalism qualities include tamper proof bolts and a side mounted heating element which makes the heating element inaccessible through the air outlet.



Click diagram for enlargement.

SPECIFICATIONS

Construction

  1. Cover shall be a one-piece molded Lexan® 940, with the color uniformly throughout and fastened by two chrome-plated tamper-proof bolts to a cast zinc alloy wall plate.
  2. Wall plate shall be equipped with (3) 7/8' (22 mm) diameter holes. one of which shall be suitable for use with surface conduit, for ease of wiring.
  3. Dryers shall have a chrome-plated. die-cast zinc blower vent/grill (air outlet) which shall be fixed to the blower housing and shall be of a design that will not allow foreign objects to enter the dryer.
  4. All internal parts shall be coated according to Underwriters' Laboratories, Inc. requirements.
  5. Entire mechanism shall be Internally grounded.
  6. HO-BL Model: Includes a chrome-plated push button assembly mounted onto front of cover.


Mechanism

  1. Motor for 60 Hz Units shall be a brushless 1/10 H.P. 3400 R.P.M. with self-lubricating bearings. It shall be insulated by a resilient mounting and shall be protected by a self resetting thermal switch. Motor for 50 Hz Units shall be a universal 1/10 HP. 4200 R.P.M. at rated load with sealed lubricated ball bearings. It shall be insulated by a resilient mounting. Motor is thermally protected.
  2. Fan shall be a large. single inlet centrifugal type for maximum capacity and shall deliver a minimum of 180 C.F.M. Fan shall be mounted directly on the motor shaft, and fan and motor unit shall be insulated from dryer with a resilient rubber mounting to obtain maximum sound and vibration dampening effect.
  3. The heating element of Nichrome wire shall be side mounted on the intake, thereby being vandal proof. It shall be protected by an automatic resetting circuit breaker (25 Amp). which shall open whenever air flow is cut off and shall close when flow of air is resumed. It shall produce an air temperature of approximately 145° F (63° C) at 72° F (22° C) ambient room temperature at the outlet.
  4. HO-IL Model: A control assembly is activated by an infrared optical sensor located next to the air outlet. The dryer shall operate as long as hands are under air outlet with a lock out of approximately 90 seconds if hands are not removed. HO-BL Model: A sealed electronic timer will operate the hand dryer for 30 seconds after push button actuation.


Limited Warranty

The dryer shall be guaranteed to be free of defects for a period of five (5) years (three years on control assembly and sensor). Warranty shall include factory performed labor, as well as the repair or exchange of parts at manufacturer's option.

Links

The Qr code includes the static URL below and will bring you back to this page if scanned by a device like iPhone or smartphone

https://www.bimobject.com/en/excel-dryer-us/product/nst44928
Product url: http://www.exceldryer.com/products_lexan.php
Installation instructions:
Product certification:
Technical description:
Instruction video:
EAN code:

BIMobjects download center

AutoCAD AutoCAD
Download file
DWF DWF
Download file
DXF DXF
Download file
PDF PDF
Download file
PDF PDF
Download file
PDF PDF
Download file
Revit Revit
Download file
Word Word
Download file

Related information

Material main: Zink
Material secondary: Zink

Classification

BIMobject Category: Sanitary - Dryers (Hand & Hair)
IFC classification: Furnishing Element
UNSPSC name: Sanitary ware
UNSPSC code: 301815
OmniClass Number: 23-31 25 15
OmniClass Title: Hand Dryers
Code: L721
Description: Sanitary equipment
Code: PR-31-75
Description: Sanitary Accessories
Uniclass 2015 Code: Pr_40_20_76
Uniclass 2015 Description: Sanitary accessories

North America

  • United States