Publish your products
ARS-62 HO 1-sash window
ARS-62 HO 1-sash window
ARS-62 HO 1-sash window
    Exlabesa

    ARS-62 HO 1-sash window

    The ARS-62 HO hiden sash system stands out for its minimalist and discreet style, in line with the contemporary architecture demands. Its reduced frame with a visible section of 65 mm makes glass the main element, enhancing the opening to the outside of any room and allowing the maximum use of natural light at the same time. Thanks to its excellent features the system achieves remarkable results in terms of AEV performance, acoustic attenuation, and thermal insulation. Thus, the ARS-62 HO system is the perfect option for building projects seeking minimalist aesthetics and the best quality-design-price relation.
    Specification
    • • Frames of 62,5 mm with RPT • Compatible with CRS-77 eLite sliding door • European Channel fittings • Triple gasket, interior, central and exterior water tightness • Glazing up to 32 mm • Up to 120 kg per sash • Maximun sash height: 2300 mm • Type III ecolabel, Enviromental Product Declaration (EPD) with cradle to grave range
    Technical specification
    • Unique ref.EXL_ARS-62HO_w_1p_casement-tilt_and_turn
    • Product familyHinged Series
    • Product groupEXLABESA ARS-62 HO
    • TypeObject (single object)
    • Date of publishing2022-01-24
    • Edition number1
    • Height (mm)1500
    • Width (mm)1000
    • Depth (mm)62
    Related
    • Material mainAluminium
    • Material secondaryGlass
    • Designed inSpain
    • Manufactured inSpain
    Classification
    • BIMobject CategoryWindows - Single Hung Windows
    • IFC classificationWindow
    • UNSPSC nameWindows
    • UNSPSC code301716
    • Uniclass 2015 CodeEF_25_30
    • Uniclass 2015 DescriptionDoors and windows
    • CSI MasterFormat 2014 Code08 51 13
    • CSI MasterFormat 2014 TitleAluminum Windows
    • OmniClass Number23-17 13 00
    • OmniClass TitleWindows
    • CSI UniFormat II CodeB2020
    • CSI UniFormat II TitleExterior Windows

    Region availability

    South America North America Africa Europe
    Argentina
    Belize
    Cameroon
    Portugal
    Bolivia
    Costa Rica
    Côte d'Ivoire
    Spain
    Brazil
    Cuba
    Guinea
    Chile
    Dominican Republic
    Mali
    Colombia
    El Salvador
    Mauritania
    Ecuador
    Guatemala
    Morocco
    Falkland Islands (Islas Malvinas)
    Haiti
    Senegal
    French Guiana
    Honduras
    Tunisia
    Guyana
    Jamaica
    Paraguay
    Mexico
    Peru
    Nicaragua
    Suriname
    Panama
    Uruguay
    Puerto Rico
    Venezuela