Publish your products
EXLABESA RS-65 Window 2 panel casement-tilt&turn with upper fixed
EXLABESA RS-65 Window 2 panel casement-tilt&turn with upper fixed
EXLABESA RS-65 Window 2 panel casement-tilt&turn with upper fixed
    Exlabesa

    EXLABESA RS-65 Window 2 panel casement-tilt&turn with upper fixed

    Exlabesa RS-65 aluminium system stands out for its robustness and the security of its fitting, offering the best performance on the market in regard to air permeability, watertightness and wind resistance.

    It can boast being the perfect barrier thanks to the 65.5 mm frame depth and the thermal break using 23.5 mm polyamides.

    RS-65 is part of a range which excels in its discretion and integration in the building structure. The concealed fitting is applicable both in casement and in tilt and turn windows, and it has a multitude of regulable closing points.

    Specification
    • • Frame depth 65.5 mm and 74 mm blade, with thermal break using two 23.5 mm length polyamide rods.

      • Watertightness system based triple gasket, being outside and center (EPDM) with external decompression chamber and drain. Encounters of the central gasket by vulcanized angle that facilitates its finishing and improves its operation.

      • Inwards or outwards, tilt-and-turn, projecting and folding application available with one or two panel and fixed. Also retractable and tilt-parallel.

      •16mm chanel with microventilation system available.

      • Glazing up to 50 mm, with insertion of cross-linked adhesive foam of cellular polyethylene between glass and carpentry.

      • Ecolabel Type III, Environmental Product Declaration (EPD) with reach from cradle to grave.

    Technical specification
    • Unique ref.exlabesa-rs-65-window-2-panel-casement-tilt-and-turn-with-upper-fixed
    • Product familyHinged Series
    • Product groupEXLABESA RS-65
    • TypeObject (single object)
    • Date of publishing2023-07-17
    • Edition number1
    • Height (mm)1500
    • Width (mm)1200
    • Depth (mm)65.5
    Related
    • Material mainAluminium
    • Material secondaryGlass
    • Designed inSpain
    • Manufactured inSpain
    Classification
    • BIMobject CategoryWindows - Tilt and Turn Windows
    • IFC classificationWindow
    • Uniclass 2015 CodeEF_25_30
    • Uniclass 2015 DescriptionDoors and windows
    • CSI MasterFormat 2014 Code08 51 13
    • CSI MasterFormat 2014 TitleAluminum Windows
    • OmniClass Number23-17 13 13
    • OmniClass TitleMetal Windows

    Region availability

    South America North America Africa Europe
    Argentina
    Belize
    Cameroon
    Portugal
    Bolivia
    Costa Rica
    Côte d'Ivoire
    Spain
    Brazil
    Cuba
    Guinea
    Chile
    Dominican Republic
    Mali
    Colombia
    El Salvador
    Mauritania
    Ecuador
    Guatemala
    Morocco
    Falkland Islands (Islas Malvinas)
    Haiti
    Senegal
    French Guiana
    Honduras
    Tunisia
    Guyana
    Jamaica
    Paraguay
    Mexico
    Peru
    Nicaragua
    Suriname
    Panama
    Uruguay
    Puerto Rico
    Venezuela