Publish your products
FAAC A1400 TK20 - 2 mobile + 2 fixed leaves
FAAC A1400 TK20 - 2 mobile + 2 fixed leaves
FAAC A1400 TK20 - 2 mobile + 2 fixed leaves
FAAC A1400 TK20 - 2 mobile + 2 fixed leaves
    FAAC

    FAAC A1400 TK20 - 2 mobile + 2 fixed leaves

    A1400 AIR Automated system for sliding doors FAAC A1400 AIR SERIES automated systems are intended for the automation of exits in compliance with European Standard EN16005; in fact they are able to meet the most strict security standards according to EN 13489-1 Pl “c”. Thanks to its innovative ‘Energy Saving’ device, it identifies the walking path and perfectly optimises opening/closing times thus avoiding unnecessary air dispersal, even in the event of cross traffic.
    Specification
    • A1400 AIR Automated system for sliding doors: Passage opening 700 – 3,000 mm standard version 1100 – 4,000 mm telescopic version 800 – 3,000 mm Double Motor version Max. leaf weight 200-2×110 / 2×120-4×60 Kg (telescopic version) 250-2×180 Kg (Double Motor version) A1400 AIR SPECIFICATIONS • Electromechanical automation, compliant with European standards EN 16005 and EN 13489-1 PI “c”, for sliding doors, available for single or double leaves with a passage opening of up to 3000 mm. Max. weight up to 200 kg (250 kg) for single leaf and 120+120 kg (180+180 kg) for double leaf doors (double motor version). • Support profile in extruded aluminium, pre-slotted for height and width adjustment. Dimensions (height x depth) 100/140 x 166 mm. Sliding track integrated into the profile. • L-shaped front housing cover in natural and / or anodized aluminium with a height of 100 mm or 140 mm designed to be locked in the open position for maintenance. •Easy to assemble safety cables with the head section to prevent the cover from falling. • Pre-fractures to adapt doors of different thicknesses (max 60 mm) • Hinge seat on the support profile, separated from it by anti-vibration supports (cover opened by rotating it upwards) • Return pulley with screw type toothed belt tensioner. Height adjustment +/- 7.5 mm • Electro-conductive transmission belt • Weight and friction measurement • No. 2 carriages (1 mobile leaf version) or No. 4 carriages (2 leaf version) • Electric motor 36 VDC with special reducer designed to offer silent operation and compact dimensions (zeroffset) TESTED for 2,000,000 OPENING AND CLOSING CYCLES WITHOUT MAINTENANCE • Encoder 100 pulses/rev. • Emergency battery that guarantees 30 minutes of continuous service without mains power • Electromechanical motor block with manual release • E1400 Control Unit with 64 BIT microprocessor • 230 VAC Switching Power Supply Unit • "Energy Saving" device that enables a reduction in sliding door opening and closing times, decreasing the heat loss between the inside and outside by recognising the direction in which pedestrians are walking, both when walking away and when passing parallel to the automatic door. • Option to adjust the optimal speeds, forces, acceleration and deceleration in accordance with the weight of the leaves. • Monitoring of safety sensors in accordance with EN 16005 • Anti-crushing safety device in compliance with EN 16005 • LCD display to view door status, perform fault diagnostics and carry out BASIC and ADVANCED programming using 3 buttons • Programmable entrance and exit • Removable coloured terminal blocks dedicated to the individual accessories/sensors, with screen print indicating the function of the individual terminal. • Firmware update and download/upload of selected information (configurations, timer, log) via USB flash drive. • SETUP and RESET functions directly accessible from the board. • SDK EVO function keyboard with graphic display for basic/advanced programming and diagnostics. Buttons for the selection of door functions. • Keyboard functions: Automatic – Manual – Night – Open – One-directional – Partial opening. • The Manual and Night functions can be used with a key or security code (EN 16005) • Access via USER or INSTALLER password on the programming menus • Automatic adjustments: – Determination of open and closed positions – Selection of optimum speed, acceleration and deceleration – Monitoring of sensors in accordance with EN16005 – Anti-crushing safety device in accordance with EN16005 – Possibility of adjusting speed and SET UP directly on the board (without having to use external programmers) • RESET function • No. 2 configurable output contacts • No. 2 configurable input contacts • No. 2 configurable emergency input contacts • No. 2 programmable monitored safety sensor inputs EN16005 • Interlock function • “Gong” function • Courtesy light function • “Immediate” closing function • LCD display to view door status, perform fault diagnostics and programming • BASIC programming: - number of leaves - pause time - energy saving - night pause - opening and closing speed - opening and closing thrust force - thrust force time - internal / external detector programming - emergency configuration • ADVANCED programming: - monitored protection sensor management - input and emergency configuration - pharmacy function - motor block - Battery management - motor block monitoring - dual motor kit - night function start delay - output configuration - inputs status
    Technical specification
    • Unique ref.FAAC-A1400-TK20
    • Product familyFAAC
    • Product groupSliding Doors
    • TypeAssembly (multiple objects)
    • Date of publishing2024-04-05
    • Edition number1
    Related
    • Material mainAluminium
    • Material secondaryExtruded Aluminum
    • Designed inItaly
    • Manufactured inItaly
    Classification
    • BIMobject CategoryDoors - Sliding
    • IFC classificationObject
    • Uniclass 2015 CodeEF_25_30
    • Uniclass 2015 DescriptionDoors and windows
    • OmniClass Number23-17 11 00
    • OmniClass TitleDoors

    Region availability

    Europe Asia North America Africa South America Oceania
    Åland Islands
    Afghanistan
    Anguilla
    Algeria
    Argentina
    American Samoa
    Albania
    Armenia
    Antigua and Barbuda
    Angola
    Bolivia
    Australia
    Andorra
    Azerbaijan
    Aruba
    Benin
    Brazil
    Cook Islands
    Austria
    Bahrain
    Barbados
    Botswana
    Chile
    Federated States of Micronesia
    Belarus
    Bangladesh
    Belize
    Burkina Faso
    Colombia
    Fiji
    Belgium
    Bhutan
    Bermuda
    Burundi
    Ecuador
    French Polynesia
    Bosnia and Herzegovina
    British Indian Ocean Territory
    British Virgin Islands
    Cameroon
    Falkland Islands (Islas Malvinas)
    Guam
    Bulgaria
    Brunei
    Canada
    Cape Verde
    French Guiana
    Kiribati
    Croatia
    Cambodia
    Caribbean Netherlands
    Central African Republic
    Guyana
    Marshall Islands
    Cyprus
    China
    Cayman Islands
    Chad
    Paraguay
    Nauru
    Czech Republic
    Christmas Island
    Collectivity of Saint Martin
    Comoros
    Peru
    New Caledonia
    Denmark
    Cocos (Keeling) Islands
    Costa Rica
    Côte d'Ivoire
    Suriname
    New Zealand
    Estonia
    Georgia
    Cuba
    Democratic Republic of the Congo
    Uruguay
    Niue
    Faroe Islands
    Hong Kong
    Curaçao
    Djibouti
    Venezuela
    Norfolk Island
    Finland
    India
    Dominica
    Egypt
    Northern Mariana Islands
    France
    Indonesia
    Dominican Republic
    Equatorial Guinea
    Palau
    Germany
    Iran
    El Salvador
    Eritrea
    Papua New Guinea
    Gibraltar
    Iraq
    Greenland
    Eswatini
    Pitcairn Islands
    Greece
    Israel
    Grenada
    Ethiopia
    Samoa
    Guernsey
    Japan
    Guadeloupe
    Gabon
    Solomon Islands
    Hungary
    Jordan
    Guatemala
    Ghana
    Timor-Leste
    Iceland
    Kazakhstan
    Haiti
    Guinea
    Tokelau
    Ireland
    Kuwait
    Honduras
    Guinea-Bissau
    Tonga
    Isle of Man
    Kyrgyzstan
    Jamaica
    Kenya
    Tuvalu
    Italy
    Laos
    Martinique
    Lesotho
    United States Minor Outlying Islands
    Jersey
    Lebanon
    Mexico
    Liberia
    Vanuatu
    Latvia
    Macau
    Montserrat
    Libya
    Wallis and Futuna
    Liechtenstein
    Malaysia
    Nicaragua
    Madagascar
    Lithuania
    Maldives
    Panama
    Malawi
    Luxembourg
    Mongolia
    Puerto Rico
    Mali
    Malta
    Myanmar (Burma)
    Saint Kitts and Nevis
    Mauritania
    Moldova
    Nepal
    Saint Lucia
    Mauritius
    Monaco
    North Korea
    Saint Pierre and Miquelon
    Mayotte
    Montenegro
    Oman
    Saint Vincent and the Grenadines
    Morocco
    Netherlands
    Pakistan
    Saint-Barthélemy
    Mozambique
    North Macedonia
    Palestine
    Sint Maarten
    Namibia
    Norway
    Philippines
    The Bahamas
    Niger
    Poland
    Qatar
    Trinidad and Tobago
    Nigeria
    Portugal
    Saudi Arabia
    Turks and Caicos Islands
    Republic of the Congo
    Romania
    Singapore
    U.S. Virgin Islands
    Reunion
    Russia
    South Korea
    United States
    Rwanda
    San Marino
    Sri Lanka
    Saint Helena
    Serbia
    Syria
    São Tomé and Príncipe
    Slovakia
    Taiwan
    Senegal
    Slovenia
    Tajikistan
    Seychelles
    Spain
    Thailand
    Sierra Leone
    Svalbard and Jan Mayen
    Türkiye
    Somalia
    Sweden
    Turkmenistan
    South Africa
    Switzerland
    United Arab Emirates
    South Sudan
    Ukraine
    Uzbekistan
    Sudan
    United Kingdom
    Vietnam
    Tanzania
    Vatican City
    Yemen
    The Gambia
    Togo
    Tunisia
    Uganda
    Western Sahara
    Zambia
    Zimbabwe
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit