Publish your products
FAAC BARRIER B680H 2 - 8 m BEAM
FAAC

FAAC BARRIER B680H 2 - 8 m BEAM

4.6 out of 5 stars4.6(29 reviews)
Hybrid Barrier Gate for continuous heavy duty use. The system is suitable for vehicular as well as for pedestrian access because it features an adjustable electronic anti-crushing safety. One single model for all application and clear passage from 2m up to 8m.
Specification
  • Hybrid technology: hydraulic + low voltage brushless motor. Barrier with "unlimited" springs duration: over 2,000,000 continuous use cycles without special maintenance. Extreme logistics optimization: only one barrier model and just two springs to cover clear passages from 2m up to 8m, right or left version. Extruded aluminum beams, elliptical shape, available in one-piece or modular. Removable housing available in 4 colours or AINSI 316L stainless steel. High opening speed (selectable electronically): from 1.5 seconds for 2 m gateways up to 6 seconds for 8 m gateways. Easy-to-program and technologically advanced control unit: Integrated encoder (with reverse in the event of obstacle), two integrated Loop Detectors, huge selection of operating logics including Master/Slave management (opposing barriers). Integrated anti-vandalism flashing LED traffic light and LED lights for beam (accessories).
Technical specification
  • Unique ref.FAAC-B680H
  • Product familyFAAC Simply Automatic
  • Product groupAutomatic Vehicle Barriers
  • TypeObject (single object)
  • Date of publishing2016-12-06
  • Edition number1
  • Height (mm)1100
  • Width (mm)469
  • Depth (mm)279
Related
  • Material mainSteel
  • Material secondaryAluminium
  • Designed inItaly
  • Manufactured inItaly
  • Weight Net (Kg)69.2
Classification
  • BIMobject CategoryEngineering & Infrastructure - Road Accessories
  • IFC classificationElectrical Element
  • Uniclass 2015 CodePr_40_70_22_06
  • Uniclass 2015 DescriptionBarrier parking control units
  • CSI MasterFormat 2014 Code01 55 00
  • CSI MasterFormat 2014 TitleVehicular Access and Parking
  • OmniClass Number23-39 11 11 15
  • OmniClass TitleTraffic Barriers