We are using cookies to provide our services. By using our services you agree to our use of cookies.
;

FAAC J200 F Fixed bollard

Unique ref.: FAAC-J200-F
Brand: FAAC
Product family: FAAC Simply Automatic
Product group: Automation - Traffic bollard
Width (mm): 400
Height (mm): 600
Date of publishing: 2016-06-23
Edition number: 3
Type: Object (single object)
Download (8)
FAAC J200 F Fixed bollard does not require either invasive laying operations or electric wiring. It is therefore suitable for permanent installations to define residential pedestrian areas or for multiple installations together with other automatic or semi-automatic bollards. J200 F main features are::
1. Power supply and wiring not requested
2. Simple laying and limited excavation
3. Guarantees aesthetic coherency in multiple installations together with retractable bollards.
4. Possibility of removing the bollard to open the passage temporarily
5. Easy transport, storage and laying thanks to the limited weight

Fixed bollard for residential applications (Fixed) J200 F.

APPLICATION:
Pedestrian areas permanent delimitation, reserved parking areas for offices, residential areas, commercial or industrial sites, hospitals, public buildings, campsites, holiday and sport resorts.

PRODUCT FEATURES:
FAAC J200 F bollard comprises a cylinder with height 600mm off ground, diameter 200mm, thickness 6mm made of SJ235JRG2 EN 10277 steel, with surface anti-corrosive treatment in cataphoresis and polyester powder painted, or made of stainless steel AISI 316L with satin finishing.
The support base is placed in the ad hoc shallow excavation on the ground.
Cylinder above ground is visible on all environment conditions, having a 25mm high reflecting strip all around the cylinder itself, and LED lights –optional; power unit not supplied-.

OPTIONS:
The cylinder finishing can be:
- Cataphoresis and polyester powder painted Dark grey metallised
- Stainless steel satin finishing

ACCESSORIES:
A LED lights kit can be added to signal the cylinder position.


Material main: Steel
Material secondary: Stainless steel
Designed in: Italy
Manufactured in: Italy
Weight Net (Kg): 35

BIMobject Category: Engineering & Infrastructure - Road Accessories
IFC classification: Object
Uniclass 2015 Code: Pr_20_76_08
Uniclass 2015 Description: Bollards and impact protectors
OmniClass Number: 23-11 29 35
OmniClass Title: Bollards
This product is available in:
Asia
  • China
  • India
Europe
  • Åland Islands
  • Albania
  • Andorra
  • Austria
  • Belarus
  • Belgium
  • Bosnia and Herzegovina
  • Bulgaria
  • Croatia
  • Cyprus
  • Czech Republic
  • Denmark
  • Estonia
  • Faroe Islands
  • Finland
  • France
  • Germany
  • Gibraltar
  • Greece
  • Guernsey
  • Hungary
  • Iceland
  • Ireland
  • Isle of Man
  • Italy
  • Jersey
  • Latvia
  • Liechtenstein
  • Lithuania
  • Luxembourg
  • Macedonia (FYROM)
  • Malta
  • Moldova
  • Monaco
  • Montenegro
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • Russia
  • San Marino
  • Serbia
  • Slovakia
  • Slovenia
  • Spain
  • Svalbard and Jan Mayen
  • Sweden
  • Switzerland
  • Ukraine
  • United Kingdom
  • Vatican City
Middle East
  • Afghanistan
  • Bahrain
  • Egypt
  • Iran
  • Iraq
  • Israel
  • Jordan
  • Kuwait
  • Lebanon
  • Oman
  • Palestine
  • Qatar
  • Saudi Arabia
  • Syria
  • Turkey
  • United Arab Emirates
  • Yemen
Oceania
  • Australia

COBie UK

UK.COBie.Component

UK.COBie.Component

This property set allows objects to be COBie UK BIM Level 2 classified

Name Value
Assett Identifier light static bollard
Created By FAAC
Created On 2014
Description light static bollard; to regulate permanently traffic in residential applications ; FAAC J200F is a light static bollard; to regulate permanently traffic in residential applications
Name J200 F painted steel; J200 F satin stainless steel ; J200 F
UK.COBie.Type

UK.COBie.Type

This property set allows objects to be COBie UK BIM Level 2 classified

Name Value
Asset Type fixed
Colour grey antracite RAL7021
Created By FAAC
Created On 2014
Description light static bollard; to regulate permanently traffic in residential applications ; FAAC J200F is a light static bollard; to regulate permanently traffic in residential applications
Features easy transport and installation
Finish painted or satin stainless steel
Manufacturer www.faacbollard.com
Material S235JRG2 EN10277 steel or AISI316L satin stainless steel
Model Reference 116506; 116507 (satin finish)
Name J200 F painted steel; J200 F satin stainless steel ; J200 F
Nominal Height 600 mm
Shape round (cylinder)

All BIM objects are real products from real manufacturers confirmed and approved