We are using cookies to provide our services. By using our services you agree to our use of cookies.
;

FAAC J275 F 2K Security Fixed bollard

Unique ref.: FAAC-J275-F-2K
Brand: FAAC
Product family: AUTOMATION
Product group: TRAFFIC BOLLARD
Width (mm): 450
Depth (mm): 450
Date of publishing: 2017-09-21
Edition number: 1
Type: Object (single object)
Download (8)

FAAC J275 F 2K Fixed security bollard does not require invasive civil works, nor electric wiring. It is therefore suitable Delimitation and protection of perimeter of critical areas like: military sites, airports, embassies, consulates, banks, marine zones, prisons, sensitive industrial sites or wherever high security is required. J275 F 2K main features are:
1. Power supply and wiring not requested
2. Simple laying and limited excavation
3. Guarantees aesthetic coherency in multiple installations together with retractable bollards.
4. High resistance to impact

Fixed bollard (Fixed) FAAC J275 F 2K for usage in perimeter protection applications.

APPLICATIONS:
Critical areas like: military sites, airports, embassies, consulates, banks, marine zones, prisons, sensitive industrial sites or wherever high security is required.

PRODUCT FEATURES:
FAAC J275 F 2K bollard comprises a cylinder with height 800mm off ground, diameter 275mm, made of SJ235JR EN 10219 steel, with surface treatment anti-corrosive in cataphoresis and polyester powder painted, or made of stainless steel AISI 316L with satin finishing.
The support base is placed in the ad hoc shallow excavation on the ground.

Cylinder above ground is visible on all environment conditions, having a 55mm high reflecting strip all around the cylinder itself, and LED lights –power unit not supplied-.

OPTIONS:
The cylinder height is 800mm
The cylinder finishing can be:
- Cataphoresis and polyester powder painted Dark grey metallized
- Stainless steel satin finishing


Material main: Steel
Material secondary: Stainless steel
Designed in: Italy
Manufactured in: Italy

BIMobject Category: Engineering & Infrastructure - Road Accessories
IFC classification: Object
Uniclass 2015 Code: Pr_20_76_08_51
Uniclass 2015 Description: Metal bollards
OmniClass Number: 23-11 29 35
OmniClass Title: Bollards
This product is available in:
Asia
  • China
  • India
Europe
  • Åland Islands
  • Albania
  • Andorra
  • Austria
  • Belarus
  • Belgium
  • Bosnia and Herzegovina
  • Bulgaria
  • Croatia
  • Cyprus
  • Czech Republic
  • Denmark
  • Estonia
  • Faroe Islands
  • Finland
  • France
  • Germany
  • Gibraltar
  • Greece
  • Guernsey
  • Hungary
  • Iceland
  • Ireland
  • Isle of Man
  • Italy
  • Jersey
  • Latvia
  • Liechtenstein
  • Lithuania
  • Luxembourg
  • Macedonia (FYROM)
  • Malta
  • Moldova
  • Monaco
  • Montenegro
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • Russia
  • San Marino
  • Serbia
  • Slovakia
  • Slovenia
  • Spain
  • Svalbard and Jan Mayen
  • Sweden
  • Switzerland
  • Ukraine
  • United Kingdom
  • Vatican City
Middle East
  • Afghanistan
  • Bahrain
  • Egypt
  • Iran
  • Iraq
  • Israel
  • Jordan
  • Kuwait
  • Lebanon
  • Oman
  • Palestine
  • Qatar
  • Saudi Arabia
  • Syria
  • Turkey
  • United Arab Emirates
  • Yemen
Oceania
  • Australia

FAAC

Bollards

Name Value
Break In Resistance 656.000 (2 units)
Cylinder Diameter 275 mm
Cylinder Height 800 mm
Cylinder Material AISI316L Stainless Steel ; SJ235JR Steel (painted)
Cylinder Surface satin finishing ; powder paint coating
Drive Static bollard
Emergency Automatic Lowering False
Emergency Fast Rising False
Emergency Manual Lowering False
Gentle Stop function False
Head aluminium head
Reflective Strip Colour orange
Reflective Strip Height 55 mm
Required Excavation 4.410mm x 2.500mm x 470mm (2 units)
Safety Switch False
Suggested Usage Perimeter Protection
Total Weight 110 kg
Underground pit not required
Underground product dimensions WxDxH 4.410mm x 2.500mm x 470mm (2 units)
Weight 110 kg

BIMobject SEEK Properties

Engineering & Infrastructure - Road Accessories

Name Value
Application Perimeter Protection
Diameter 275 mm
Overall Height 800 mm
Overall Length 450 mm
Overall Width 450 mm

All BIM objects are real products from real manufacturers confirmed and approved