Publish your products
FAAC J275 HA_V2 Hydraulic Automatic bollard
FAAC J275 HA_V2 Hydraulic Automatic bollard
FAAC J275 HA_V2 Hydraulic Automatic bollard
FAAC J275 HA_V2 Hydraulic Automatic bollard
FAAC J275 HA_V2 Hydraulic Automatic bollard
FAAC J275 HA_V2 Hydraulic Automatic bollard
    FAAC

    FAAC J275 HA_V2 Hydraulic Automatic bollard

    FAAC J275 HA V2 automatic retractable traffic bollard is recommended when many transits are expected per day. It can be operated by means of commands performed by authorized personnel or by means of automatic commands. J275 HA_V2 main features are:: 1. Integrated Hydraulic Unit concept 2. Guaranteed for a high use frequency 3. Simple maintenance (can be performed by a single person) 4. Rapid and silent movements 5. “Full optional configuration” product; it is supplied already equipped with all relevant accessories 6. Perfect interchangeability with first generation bollards (FAAC City Series) 7."Gentle Stop” function to grant soft stop on the limit switch 8. Supplied with emergency manual release, pressure switch and solenoid valve
    Specification
    • Hydraulic Automatic retractable automatic (Hydraulic Automatic) bollard FAAC J275 HA_V2 for intensive usage. APPLICATIONS: Pedestrian areas delimitation, reserved parking areas for offices, residential areas, commercial or industrial sites, public buildings, etc. with intensive vehicles flow. PRODUCT FEATURES: FAAC J275 HA_V2 bollard employs a cylinder with height 600mm or 800mm off ground, diameter 275mm, made of SJ235JR EN 10219 steel (thickness 7mm), with surface treatment in anti-corrosive cataphoresis and polyester powder painted, or of stainless steel AISI 316L (thickness 6mm), with satin finishing. The support structure is in reinforced steel. The bollard and the support structure are placed into a pit that sits in the foundation. All internal fixing frames are made of stainless steel, to prevent corrosion. The protection rate of the hydraulic unit is IP67. The bollard is supplied with a safety pressure switch to automatically reverse the cylinder movement when an obstacle is met while rising. Rising Time 5s (600mm) or 7s (800mm) / Lowering Time 3,5s (600mm) or 4,5s (800mm) The above operation time must be kept constant on defined duty cycle. The bollard allows a setup to operate with faster Lowering speed -1s (600mm) / 1,2s (800mm). Cylinder above ground is visible on all environment conditions, having a 55mm reflecting strip all around the cylinder and LED lights that flash when bollard moves and stay permanently ON when upraised. HYDRAULIC DRIVE UNIT: Hydraulic drive unit integrated into the cylinder. Up position is maintained also in case of power failure. A mechanical valve to unblock –with dedicated key- and manually lower the cylinder is accessible on the head, protected by a security screw. Hydraulic unit is supplied with a “Gentle Stop” function to reduce the impact force while descending. A safety electro valve commands the cylinder automatic descent in case of power failure. The latter can be disabled to keep the cylinder up in case of power failure.   INSTALLATION COMPLEMENTS: The bollard is installed in a dedicated modular pit; pit extension is required for H800mm bollards. CONTROL BOARD: It’s supplied with 230VAC voltage – 50/60Hz. The control board is external and can manage up to 3 bollards. It’s Equipped with a built-in dual loop detector and includes programmable logic and provides all commands for normal operation. To link the bollard and the control board, a 16+1 conductors -min 1,5mm section- cable shall be employed. OPERATING TEMPERATURE AND WEATHER CONDITIONS: Bollard shall be fully operational within following conditions: Operating temperature -15 °C / +55 °C Operating temperature with pit heater -25 °C / +55 °C OPTIONS: The cylinder heights can be: - 600mm - 800mm The cylinder finishing can be: - Cataphoresis and polyester powder painted Dark grey metallized - Stainless steel satin finishing ACCESSORIES: A Pit heater can be added, to operate also at extreme low temperatures.
    Technical specification
    • Unique ref.FAAC-J275-HA_V2
    • Product familyFAAC
    • Product groupTraffic bollards
    • TypeObject (single object)
    • Date of publishing2016-06-23
    • Edition number3
    • Height (mm)800
    • Width (mm)450
    • Depth (mm)450
    Related
    • Material mainSteel
    • Material secondaryStainless steel
    • Designed inItaly
    • Manufactured inItaly
    • Weight Net (Kg)130
    Classification
    • BIMobject CategoryEngineering & Infrastructure - Road Accessories
    • IFC classificationObject
    • Uniclass 2015 CodePr_20_76_08
    • Uniclass 2015 DescriptionBollards and impact protectors
    • OmniClass Number23-11 29 35
    • OmniClass TitleBollards

    Region availability

    Europe Asia North America Africa South America Oceania
    Åland Islands
    Afghanistan
    Anguilla
    Algeria
    Argentina
    American Samoa
    Albania
    Armenia
    Antigua and Barbuda
    Angola
    Bolivia
    Australia
    Andorra
    Azerbaijan
    Aruba
    Benin
    Brazil
    Cook Islands
    Austria
    Bahrain
    Barbados
    Botswana
    Chile
    Federated States of Micronesia
    Belarus
    Bangladesh
    Belize
    Burkina Faso
    Colombia
    Fiji
    Belgium
    Bhutan
    Bermuda
    Burundi
    Ecuador
    French Polynesia
    Bosnia and Herzegovina
    British Indian Ocean Territory
    British Virgin Islands
    Cameroon
    Falkland Islands (Islas Malvinas)
    Guam
    Bulgaria
    Brunei
    Canada
    Cape Verde
    French Guiana
    Kiribati
    Croatia
    Cambodia
    Caribbean Netherlands
    Central African Republic
    Guyana
    Marshall Islands
    Cyprus
    China
    Cayman Islands
    Chad
    Paraguay
    Nauru
    Czech Republic
    Christmas Island
    Collectivity of Saint Martin
    Comoros
    Peru
    New Caledonia
    Denmark
    Cocos (Keeling) Islands
    Costa Rica
    Côte d'Ivoire
    Suriname
    New Zealand
    Estonia
    Georgia
    Cuba
    Democratic Republic of the Congo
    Uruguay
    Niue
    Faroe Islands
    Hong Kong
    Curaçao
    Djibouti
    Venezuela
    Norfolk Island
    Finland
    India
    Dominica
    Egypt
    Northern Mariana Islands
    France
    Indonesia
    Dominican Republic
    Equatorial Guinea
    Palau
    Germany
    Iran
    El Salvador
    Eritrea
    Papua New Guinea
    Gibraltar
    Iraq
    Greenland
    Eswatini
    Pitcairn Islands
    Greece
    Israel
    Grenada
    Ethiopia
    Samoa
    Guernsey
    Japan
    Guadeloupe
    Gabon
    Solomon Islands
    Hungary
    Jordan
    Guatemala
    Ghana
    Timor-Leste
    Iceland
    Kazakhstan
    Haiti
    Guinea
    Tokelau
    Ireland
    Kuwait
    Honduras
    Guinea-Bissau
    Tonga
    Isle of Man
    Kyrgyzstan
    Jamaica
    Kenya
    Tuvalu
    Italy
    Laos
    Martinique
    Lesotho
    United States Minor Outlying Islands
    Jersey
    Lebanon
    Mexico
    Liberia
    Vanuatu
    Latvia
    Macau
    Montserrat
    Libya
    Wallis and Futuna
    Liechtenstein
    Malaysia
    Nicaragua
    Madagascar
    Lithuania
    Maldives
    Panama
    Malawi
    Luxembourg
    Mongolia
    Puerto Rico
    Mali
    Malta
    Myanmar (Burma)
    Saint Kitts and Nevis
    Mauritania
    Moldova
    Nepal
    Saint Lucia
    Mauritius
    Monaco
    North Korea
    Saint Pierre and Miquelon
    Mayotte
    Montenegro
    Oman
    Saint Vincent and the Grenadines
    Morocco
    Netherlands
    Pakistan
    Saint-Barthélemy
    Mozambique
    North Macedonia
    Palestine
    Sint Maarten
    Namibia
    Norway
    Philippines
    The Bahamas
    Niger
    Poland
    Qatar
    Trinidad and Tobago
    Nigeria
    Portugal
    Saudi Arabia
    Turks and Caicos Islands
    Republic of the Congo
    Romania
    Singapore
    U.S. Virgin Islands
    Reunion
    Russia
    South Korea
    United States
    Rwanda
    San Marino
    Sri Lanka
    Saint Helena
    Serbia
    Syria
    São Tomé and Príncipe
    Slovakia
    Taiwan
    Senegal
    Slovenia
    Tajikistan
    Seychelles
    Spain
    Thailand
    Sierra Leone
    Svalbard and Jan Mayen
    Türkiye
    Somalia
    Sweden
    Turkmenistan
    South Africa
    Switzerland
    United Arab Emirates
    South Sudan
    Ukraine
    Uzbekistan
    Sudan
    United Kingdom
    Vietnam
    Tanzania
    Vatican City
    Yemen
    The Gambia
    Togo
    Tunisia
    Uganda
    Western Sahara
    Zambia
    Zimbabwe