Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
fabbian/products/4f268d49-c7ce-46f7-ab1c-f27b22165503
Home
Categories
Lighting
Pendant
Pivot F39A01
Unavailable in United States
Fabbian Illuminazione
Follow
Archived
Pivot F39A01
The pendant lamp is designed for indoor use, and are available in white, dark grey or light grey aluminium, the light is directed through the light bars. The lamp runs on mains power and is suitable for use with LED.
Download unavailable (files archived)
Technical specification
Technical specification
Unique ref.
Pivot-F39A01
Product family
Pivot
Product group
Pendant
Type
Object (single object)
Date of publishing
2018-04-27
Edition number
1
Height (mm)
2020
Width (mm)
157.7
Depth (mm)
50
Links
Links
Product url
http://www.fabbian.com/en/f39-pivot-2
Installation instructions
http://www.fabbian.com/sites/default/files//prodotti/montaggio-pdf/F39A0101.pdf
Technical description
http://files.fabbian.com/fabbian.com/BIM/F39A01-en.pdf
Related
Related
Material main
Aluminium
Designed in
Italy
Manufactured in
Italy
Weight Net (Kg)
2.58
Classification
Classification
BIMobject Category
Lighting - Pendant
IFC classification
Light Fixture
UNSPSC name
Lighting Fixtures and Accessories
UNSPSC code
3911
Uniclass 2015 Code
Ss_70_80
Uniclass 2015 Description
Lighting systems
CSI MasterFormat 2014 Code
26 51 13
CSI MasterFormat 2014 Title
Interior Lighting Fixtures, Lamps, And Ballasts
OmniClass Number
23-35 47 11
OmniClass Title
Lighting Fixtures
Similar products
Faro Barcelona
SUMBA Black/rattan pendant lamp
Download
Lumenwerx
POLY, Pendant Triangle
Download
Vibia
NORTH 5664 Design by Arik Levy
3.8
(
10
)
Download
Vibia
NORTH 5662 Design by Arik Levy
4.1
(
34
)
Download
Faro Barcelona
ORA Black pendant lamp
Download
Faro Barcelona
LANG Black pendant lamp
Download