Notor 36 InTrackNotor 36 InTrackNotor 36 InTrackNotor 36 InTrackNotor 36 InTrackNotor 36 InTrackNotor 36 InTrackNotor 36 InTrack
View previous images
View next images
Fagerhult

Notor 36 InTrack

Description:

Luminaire for installation on lighting tracks. Opal or Beta Opti Nano louvre.

Frame painted in white (RAL 9016) or black (RAL 9005).


Key Features:
Lumen: 1000lm, 1400lm, 1800lm, 2800lm
Colour temperature: 3000K, 4000K
Light distribution: Direct
Voltage: 220-240V
CRI: 90, 80
IP: 20
IK:
Standard Colours: White, Black
Available Light control: DALI/Phase-pulse, e-Sense Stage

Specification
  • Specification

    Dimension: 81, 36, 1256 | 81, 36, 1250 | 81, 36, 612
    Weight: 1.4 kg, 0.7 kg
    SDCM: 3
    LED driver, h/max failure: 100000/10
    Tilt:
    Turn: 330


    Connection:

    Installation
    In Lighting Track Pro (on/off) or Control Track (DALI). Adapter locks mechanically to the rail with a knob.

    Louvre
    Opal – frosted acrylic diffuser (PMMA.)
    Beta Opti Nano– side and cross blade reflectors in satin matt, metallised aluminium with an integrated opal surface that minimises the risk of uncomfortable glare from the LEDs and multiple shadows.

    Optics

Technical specification
  • Unique ref.Notor_36_InTrack
  • TypeObject (single object)
  • Date of publishing2022-05-24
  • Edition number1
Related
  • Designed inSweden
  • Manufactured inSweden
Classification
  • BIMobject CategoryLighting - Other