Publish your products
Evolume 1
Evolume 1
Evolume 1
Evolume 1
Evolume 1
Evolume 1
Evolume 1
Evolume 1
Evolume 1
    Fagerhult

    Evolume 1

    Description:

    Lamppost luminaire with high performance and light comfort. Optimised beam with AGC lenses designed for road lighting. CLO by default for constant luminous flux over the working life of the luminaire. The luminaire has selectable properties to minimise the impact on the environment: Bioinclusive Lighting.

    Luminaire housing and post bracket made of recycled diecast aluminium. Aluzink-treated stainless steel screws. Integrated heatsinks for increased efficiency. Screen-printed, hardened flat glass.


    Key Features:
    Lumen: 3100lm, 3200lm, 3300lm, 3400lm, 3500lm, 3600lm, 3700lm, 17200lm, 17600lm, 18900lm, 19000lm, 19400lm, 20000lm, 20200lm, 20300lm, 20400lm
    Colour temperature: 4000K
    Light distribution: Direct
    Voltage: 220-240V
    CRI: 70
    IP: 66
    IK: 08
    Standard Colours: Grey
    Available Light control:

    Specification
    • Specification

      Dimension: 88, 350, 538
      Weight: 6.800 kg
      SDCM: 5
      LED driver, h/max failure: 100000/10
      Tilt:
      Turn:


      Connection:

      Installation
      Luminaire for installation on Ø48, 60 or 76 mm post tops or post arms. Accessories for other installation cases are ordered separately: see Accessories. Tiltable ±15º.

      Louvre


      Optics
      AGC-lenses (Advanced Glare Control). The E-lens are designed to focus on illuminance. L lenses are ideal if the luminance from the ground is the main priority. The AGC lenses are integrated with a reflector for increased efficiency and light comfort. Plates for backlight screening are available on request. Luminaire variant with optics for pedestrian crossings is available on request.
    Technical specification
    • Unique ref.Evolume_1_G2
    • TypeObject (single object)
    • Date of publishing2025-11-05
    • Edition number1
    Classification
    • BIMobject CategoryLighting - Outside
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit