Publish your products
Induflex Sport
Fagerhult

Induflex Sport

Description:

Our reliable and powerful luminaire Induflex Sport is available in two versions; ball protection certified according to VDE 0710-13, alternatively in IK08 version. Induflex Sport is an excellent solution for all types of sports applications. With long working life, low energy consumption and high light performance, it is optimal for areas where maintenance and service access of luminaires is difficult and/or entails costly interruptions in operations.

Luminaire frame of alu-zinc and end-pieces of cast metal. VDE 0710-13/IK03 or IK08.


Key Features:
Lumen: 16700lm, 17100lm, 20900lm, 21500lm
Colour temperature: 4000K
Light distribution: Medium Beam, Wide Beam
Voltage: 220-240V
CRI: 80
IP: 23
IK:
Standard Colours:
Available Light control: DALI/Phase-pulse

Specification
  • Specification

    Dimension: 74, 110, 1376 | 74, 100, 1668
    Weight: 4 kg, 4.7 kg
    SDCM: 3
    LED driver, h/max failure: 100000/10
    Tilt:
    Turn:


    Connection:

    Installation
    Surface mounted.

    Louvre


    Optics

Technical specification
  • Unique ref.Induflex_Sport
  • TypeObject (single object)
  • Date of publishing2025-12-02
  • Edition number1
Classification
  • BIMobject CategoryLighting - Other
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit