Publish your products
Notor recessed LED Opal dropped
Fagerhult

Notor recessed LED Opal dropped

A recessed luminaire for all types of suspended ceilings. The opal louvre lowers the suspended ceiling's surface and creates ambient light on the ceiling. Single or continuous installation. Luminaire body in natural anodised, extruded aluminium or white enamelled (RAL 9016). With continuous installation an unbroken line of light is achieved, even via a L-coupling. Key Features Lumen: 1000lm, 1500lm, 2000lm, 3000lm, 3500lm, 4000lm & 6000lm Colour temperature: 3000K & 4000K Light distubution: Direct Voltage: 230V CRI: 80 IP: 20 Standard Colours: Anodised & White Availible Light control: DALI Phase-pulse
Specification
  • Dimensions: Heigh 114mm, Width 80mm, Length 600-2400mm Weight: 1.9kg, 3.5kg, 3.7kg & 7.4kg SDCM: 3 LED driver, h/max failure: 100 000/10% Installation Luminaire for mounted in ventilated or unventilated suspended ceilings. Installed in suspended ceilings with visible T-bars, VTB (15 or 24 mm) or one-piece suspended ceilings. Accessories available for installation in a concealed T-bar structure (HB) with symmetrically positioned panels. Louvre: Opal – plate in frosted acrylic (PMMA). The louvre hangs down 10 mm from the ceiling and provides ambient luminance to ceiling and wall.
Technical specification
  • Unique ref.Notor-recessed-LED-opal-dropped
  • Product familyIndoor
  • Product groupRecessed
  • TypeObject (single object)
  • Date of publishing2018-10-08
  • Edition number1
Related
  • Material mainAluminium
  • Material secondaryAcrylic
  • Designed inSweden
  • Manufactured inSweden
Classification
  • BIMobject CategoryLighting - Ceiling Mounted
  • IFC classificationLight Fixture
  • ETIM CodeEC001959
  • ETIM NameLED-lamp/Multi-LED
  • UNSPSC nameLighting Fixtures and Accessories
  • UNSPSC code3911
  • Uniclass 2015 CodePr_70_70_48_46
  • Uniclass 2015 DescriptionLight-emitting diode (LED) luminaires
  • CSI MasterFormat 2014 Code26 51 13
  • CSI MasterFormat 2014 TitleInterior Lighting Fixtures, Lamps, And Ballasts
  • OmniClass Number23-35 47 11
  • OmniClass TitleLighting Fixtures
  • CSI UniFormat II CodeD5020
  • CSI UniFormat II TitleLighting & Branch Wiring

Region availability

Asia South America Oceania Europe North America Africa
Afghanistan
Argentina
American Samoa
Åland Islands
Barbados
Burkina Faso
Armenia
Australia
Austria
Greenland
Egypt
Bahrain
New Zealand
Belgium
Guatemala
Eritrea
China
Bosnia and Herzegovina
United States
Ethiopia
India
Bulgaria
Nigeria
Israel
Croatia
South Africa
Japan
Czech Republic
Kuwait
Denmark
Laos
Estonia
Lebanon
Faroe Islands
Macau
Finland
Malaysia
France
Oman
Germany
Qatar
Greece
Saudi Arabia
Hungary
Singapore
Iceland
South Korea
Ireland
Taiwan
Italy
Türkiye
Latvia
United Arab Emirates
Lithuania
Luxembourg
Malta
Netherlands
Norway
Poland
Portugal
Romania
Russia
Slovakia
Slovenia
Spain
Sweden
Switzerland
Ukraine
United Kingdom
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit