Publish your products
Pleiad G4 Robust
Fagerhult

Pleiad G4 Robust

Downlight with protection class IK 10 for increased security. The reflector ring is fastened with a safety screw to prevent access and dismantling. Luminaire body in cast aluminium. Two-part visible edge ring in aluminium. The luminaire has durable PETG plates in the light openings between the rings. The luminaire and the edge rings are locked using tamper-proof torx screws. Key Features: Lumen: 1000lm, 1250lm, 1500lm, 1750lm, 2000lm, 2250lm, 3000lm, 3250lm, 3500lm Colour temperature: 3000K, 4000K Light distubution: Wide beam Voltage: 220-240V (Default, 230V) CRI: 80 IP: 64 Standard Colours: Aluminium Availible Light control: DaliPhasePulseControl
Specification
  • Dimension: 230 mm Diameter, 114 mm Height
    Weight: 1.3 kg
    SDCM: 3
    LED driver, h/max failure: 100000/10

    Connection: WagoWinsta5WayMale, Ensto3WayMale, Ensto5WayMale, Wieland5WayMale, WagoWinsta3WayMale, Wieland3WayMale, ConnectionCableWithPlug

    Installation
    Recessed mounting in unventilated or ventilated suspended ceilings. Separate driver and installation clip for easy and tool-free installation supplied as standard. An assembly plate must be used when mounting on soft tile ceilings, see accessories. For detailed information, see the installation instructions.

Technical specification
  • Unique ref.Pleiad-G4-Robust
  • Product familyIndoor
  • Product groupRecessed
  • TypeObject (single object)
  • Date of publishing2019-08-05
  • Edition number1
Related
  • Material mainAluminium
  • Material secondaryAcrylic
  • Designed inSweden
  • Manufactured inSweden
Classification
  • BIMobject CategoryLighting - Ceiling Mounted
  • IFC classificationLight Fixture
  • UNSPSC nameLighting Fixtures and Accessories
  • UNSPSC code3911
  • Uniclass 2015 CodePr_70_70_48_71
  • Uniclass 2015 DescriptionRecessed luminaires
  • CSI MasterFormat 2014 Code26 50 00
  • CSI MasterFormat 2014 TitleLighting
  • OmniClass Number23-35 47 11
  • OmniClass TitleLighting Fixtures
  • CSI UniFormat II CodeD5020
  • CSI UniFormat II TitleLighting & Branch Wiring

Region availability

Asia South America Oceania Europe North America Africa
Afghanistan
Argentina
American Samoa
Åland Islands
Barbados
Burkina Faso
Armenia
Australia
Austria
Greenland
Egypt
Bahrain
New Zealand
Belgium
Guatemala
Eritrea
China
Bosnia and Herzegovina
United States
Ethiopia
India
Bulgaria
Nigeria
Israel
Croatia
South Africa
Japan
Czech Republic
Kuwait
Denmark
Laos
Estonia
Lebanon
Faroe Islands
Macau
Finland
Malaysia
France
Oman
Germany
Qatar
Greece
Saudi Arabia
Hungary
Singapore
Iceland
South Korea
Ireland
Taiwan
Italy
Türkiye
Latvia
United Arab Emirates
Lithuania
Luxembourg
Malta
Netherlands
Norway
Poland
Portugal
Romania
Russia
Slovakia
Slovenia
Spain
Sweden
Switzerland
Ukraine
United Kingdom
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit