Publish your products
Pozzo Scale Ceiling
Pozzo Scale Ceiling
Pozzo Scale Ceiling
Pozzo Scale Ceiling
Pozzo Scale Ceiling
Pozzo Scale Ceiling
    Fagerhult

    Pozzo Scale Ceiling

    Description:

    Ceiling mounted luminaire with Opal or Delta diffuser.

    Metal housing with white (RAL 9016) or black (RAL 9005) structured finish.


    Key Features:
    Lumen: 2200lm, 2300lm, 2400lm, 3900lm, 4000lm, 4100lm
    Colour temperature: 3000K, 4000K
    Light distribution: Direct
    Voltage: 220-240V
    CRI: 80
    IP: 40
    IK:
    Standard Colours: White
    Available Light control: DALI/Phase-pulse

    Specification
    • Specification

      Dimension: 500, 65, | 650, 65,
      Weight: 3.4 kg, 5.3 kg
      SDCM: 3
      LED driver, h/max failure: 100000/10
      Tilt:
      Turn:


      Connection:

      Installation
      Three securing holes surface mounting on the ceiling or wall.

      Louvre
      Opal – plate in opal acrylic (PMMA).
      Delta – microprism louvre in acrylic (PMMA).


      Optics

    Technical specification
    • Unique ref.Pozzo_Scale_Ceiling
    • TypeObject (single object)
    • Date of publishing2026-04-22
    • Edition number1
    Classification
    • BIMobject CategoryLighting - Ceiling Mounted
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit