Publish your products
Touch Midi
Fagerhult

Touch Midi

Description:

Touch is a stylish and timeless luminaire that will fit smoothly into any retail environment. The integrated driver gives clean feeling and the shop ceiling will not be cluttered with drivers aimed in different directions.

Housing in powder coated aluminium, white (RAL 9016) or black (RAL 9017). Integrated driver.


Key Features:
Lumen: 3300lm, 3500lm, 3600lm
Colour temperature: 4000K, 3000 BBBLK
Light distribution: Wide Beam, Narrow Beam, Medium Beam
Voltage: 220-240V
CRI: 90
IP: 20
IK:
Standard Colours: White, Black
Available Light control: DALI/Phase-pulse

Specification
  • Specification

    Dimension: 255, 136, 117 | 282, 154, 117 | 264, 136, 117 | 282, 136, 117
    Weight: 1 kg, 1.2 kg, 1.1 kg
    SDCM: 3
    LED driver, h/max failure: 50000/10
    Tilt: 90
    Turn: 360


    Connection:

    Installation
    Track mounted 3-phase track, Control track or iTrack.

    Louvre


    Optics

Technical specification
  • Unique ref.Touch_Midi
  • TypeObject (single object)
  • Date of publishing2023-12-08
  • Edition number1
Classification
  • BIMobject CategoryLighting - Other