Publish your products
Touch Midi G2 Recessed Round
Touch Midi G2 Recessed Round
Touch Midi G2 Recessed Round
Touch Midi G2 Recessed Round
    Fagerhult

    Touch Midi G2 Recessed Round

    Description:

    Touch is a stylish and timeless luminaire that will fit smoothly into any retail environment. Touch Midi G2 Recessed Round is available in a single black and white version.

    Housing in powder coated aluminium, white (RAL 9016), black (RAL 9017).


    Key Features:
    Lumen: 3250lm, 3300lm
    Colour temperature: 3000 BBBLK
    Light distribution: Extra wide beam, Narrow Beam, Medium Beam, Wide Beam
    Voltage: 220-240V
    CRI: 90
    IP: 20
    IK:
    Standard Colours: White
    Available Light control: On/off

    Specification
    • Specification

      Dimension: 117, 141, 200, 200
      Weight: 1.2 kg
      SDCM: 3
      LED driver, h/max failure: 100000/10
      Tilt: 60
      Turn: 360


      Connection:

      Installation
      Recessed in ceiling.

      Louvre


      Optics

    Technical specification
    • Unique ref.Touch_Midi_G2_Recessed_Round
    • TypeObject (single object)
    • Date of publishing2026-02-25
    • Edition number1
    Classification
    • BIMobject CategoryLighting - Ceiling Mounted
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit