Publish your products
Touch Mini
Touch Mini
Touch Mini
Touch Mini
Touch Mini
Touch Mini
Touch Mini
Touch Mini
Touch Mini
Touch Mini
    Fagerhult

    Touch Mini

    Description:

    Touch is a stylish and timeless luminaire that will fit smoothly into any retail environment. Touch Mini is a small, neat and discreet spotlight with an integrated driver perfect for illuminating areas where there is a lower ceiling height such as 2,5-3m.

    Housing in powder coated aluminium, white (RAL 9016), black (RAL 9017). Integrated driver.


    Key Features:
    Lumen: 1400lm, 1500lm, 1600lm, 1700lm, 2400lm, 2500lm, 2600lm, 2800lm
    Colour temperature: 2700K, 3000 BBBLK, 4000K
    Light distribution: Narrow Beam, Medium Beam, Wide Beam
    Voltage: 220-240V
    CRI: 90
    IP: 20
    IK:
    Standard Colours: White, Black
    Available Light control: DALI/Phase-pulse, Trailing Edge

    Specification
    • Specification

      Dimension: 239, 100, 85 | 265, 149, 85 | 248, 100, 85
      Weight: 0.7 kg, 0.9 kg
      SDCM: 3
      LED driver, h/max failure: 50000/10
      Tilt: 90
      Turn: 360


      Connection:

      Installation
      Track mounted 3-phase track, Control Track or iTrack.

      Louvre


      Optics

    Technical specification
    • Unique ref.Touch_Mini
    • TypeObject (single object)
    • Date of publishing2023-12-11
    • Edition number1
    Classification
    • BIMobject CategoryLighting - Other
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit