Publish your products
Vialume 75
Vialume 75
Vialume 75
Vialume 75
Vialume 75
Vialume 75
Vialume 75
Vialume 75
Vialume 75
Vialume 75
    Fagerhult

    Vialume 75

    Description:

    A small post top luminaire with AGC lenses for excellent lighting properties and visual comfort, ideal for smaller streets, footpaths and cycle paths. CLO for output consistency as standard.

    Body and post bracket in cast aluminium. Aluminium-zinc coated stainless screws. Driver is integrated in the luminaire. Hardened flat glass.


    Key Features:
    Lumen: 1700lm, 1800lm, 1900lm, 4000lm, 4200lm, 4300lm, 4400lm
    Colour temperature: 4000K
    Light distribution: Direct
    Voltage: 220-240V
    CRI: 70
    IP: 66
    IK: 10
    Standard Colours: Grey
    Available Light control:

    Specification
    • Specification

      Dimension: 168, 339, 567
      Weight: 5.7 kg
      SDCM: 5
      LED driver, h/max failure: 100000/10
      Tilt:
      Turn:


      Connection:

      Installation
      Post top luminaire which in its standard design is mounted on a Ø 60 mm post top. Ø 60 mm post top bracket supplied with luminaire. For other mounting types and other options, see Accessories which are ordered separately. Variable tilting function +10º, -15º for perfect installation. Post height 3–5 m.

      Louvre


      Optics
      AGC-lenses (Advanced Glare Control). The E-lens are designed to focus on illuminance. L lenses are ideal if the luminance from the ground is the main priority.
    Technical specification
    • Unique ref.Vialume_75
    • TypeObject (single object)
    • Date of publishing2024-06-24
    • Edition number1
    Classification
    • BIMobject CategoryLighting - Outside
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit