We are using cookies to provide our services

By using our services you agree to our use of cookies

Awning blind AMZ Solar | FAKRO

Unique ref.: awning_blind_amz_solar
Brand: FAKRO
Product family: Accessories for roof windows
Product group: Awning blind
Date of publishing: 2017-07-21
Edition number: 1
Type: Object (single object)
Download (2)
The FAKRO awning blind provides optimum protection from overheating while at the same time providing a view to the outside. It also reflects the sun’s rays before they reach the glass which helps protects against heat build-up on sunny days, providing relief for the eyes and protection from the harmful effects of strong reflected light, which is especially important when working with computers.
The awning blind is made of durable, weather- resistant fibre glass fabric.

AMZ SOLAR powered by solar batteries and controlled by remote control. In emergency cases, awning blind can be controlled by service button located on the awning blind. Solar awning blind is powered with 12VDC battery pack built-in blind’s case.The batteries are recharged by the solar panel. Motor nominal current is 1.4A.

Characteristic:
-Up to 8 times more effective protection against overheating when compared with internal blinds
-Effective reduction of heat from the sun,
-Installed on the outside of the window,
-Protection from excessive brightness, whilst maintaining good overall levels of natural light,
-Protection from harmful uv radiation,
-Protection from harmful light reflection, especially important when working with computers,
-Positioned outside, it does not reduce the glazing surface,
-Effective shading of the interior even when the window is ajar,
-When used in rainy weather, reduces noise of hailstones and rainfall.

AMZ Z-Wave, AMZ Solar awning blinds are available in two groups:

Group I - in four colours (material with 10% relative fabric transparency)
Group II - available in two colours (with 1% relative fabric transparency)


Material main: Aluminium
Material secondary: Glass wool
Designed in: Poland
Manufactured in: Poland

BIMobject Category: Windows - Blinds
Uniclass 1.4 Code: L422
Uniclass 1.4 Description: Blinds
Uniclass 2.0 Code: PR-58-08
Uniclass 2.0 Description: Blinds And Shading Devices
NBS Reference Code: 58-08
NBS Reference Description: Blinds And Shading Devices
OmniClass Number: 23-17 17 11
OmniClass Title: Skylight Components 

All BIM objects are real products from real manufacturers confirmed and approved