We are using cookies to provide our services

By using our services you agree to our use of cookies

Chimney sweep bench RSB | FAKRO

Unique ref.: chimney_sweep_bench_rsb
Brand: FAKRO
Product family: Roof access
Product group: Roof access
Date of publishing: 2017-07-21
Edition number: 1
Type: Object (single object)
Download (2)
The FAKRO chimney sweep bench RSB enables safe and easy access to the roof surface, providing a convenient step for people working on the roof, e.g. chimney sweep, roofer or fitter.

Characteristic:
-Design solutions ensure high stability of the bench and user’s safety.
-Universal product. With its unique design, it can be used with different types of roof coverings, irrespective of their shapes and types.
-Wide range of adjustable handles enables adapting the bench to different modules, profiles and corrugations of roof coverings.
-Available with 45 cm long platform, in eight most popular colours of roof coverings.
-Bench platform is made of galvanised steel and has non-slip corrugations.
-It is powder coated and characterised by high durability and resistance to weather conditions.
-Compliant with the requirements of PN-EN 516 European standard concerning roof access products.
-Suitable for pitches from 15 do 60 degrees.


Material main: Galvanized steel
Material secondary:
Designed in: Poland
Manufactured in: Poland

BIMobject Category: Construction - Roof Accessories
IFC classification: Roof
Uniclass 2.0 Code: EE-20-10-45
Uniclass 2.0 Description: Roofs External Finishes
NBS Reference Code: 20-10-45
NBS Reference Description: Roofs External Finishes
CSI MasterFormat 2014 Code: 07 72 00
CSI MasterFormat 2014 Title: Roof Accessories

All BIM objects are real products from real manufacturers confirmed and approved