We are using cookies to provide our services

By using our services you agree to our use of cookies

Flat roof window DMC-C P2| FAKRO

Unique ref.: flat_roof_dmc_p2
Brand: FAKRO
Product family: Roof windows
Product group: Flat roof windows
Date of publishing: 2017-07-21
Edition number: 1
Type: Object (single object)
Download (8)
The type C flat roof window is equipped with a double glazed unit with laminated internal glass which is anti-burglary P2A class as standard. Should the pane crack, shards of glass do not pose a danger but remain on the laminate film. The P2 glazing unit has an innovative and patent-pending dome installation system which increases its anti-burglary resistance.

The type C flat roof window with a dome made of durable polycarbonate which is characterised by high impact resistance and adverse weather conditions such as rain or hail. Special coatings on the surface of the dome protect it against UV radiation. Available with a transparent dome D_C -C or an opaque dome D_C – M.

GLAZING UNITS
The heat transmittance co-efficient for the whole window is U=1.2 W/m²K (to EN 12567-2) which is as much as 14% better result than compared with other manufacturer’s windows of a similar size. The product range also includes a quadruple U8 glazing unit. Heat transmittance co-efficient for the whole D_C U8 window is U=0.72 W/m²K (to EN 12567-2) (U=0.55 W/m²K to EN 1873) and makes the window suitable for energy-efficient and passive buildings.

ACCESSORIES
The structure of the window enables installation of internal as well as external accessories. A patent-pending system of profiles enables the installation of the awning blind under the dome of the flat roof window, thus protecting the blind against damage as a result of strong winds etc.

INSTALLATION RANGE
The type C flat roof window is suitable for roof pitches between 2 and 15 degrees.

AVAILABLE SIZES
The wide range of sizes available has been matched to standard skylights, enabling the quick and easy replacement of an existing skylight for a new window.

FAKRO DMC flat roof window is manually opened.

DMC-C P2
Window U-value: 1,2 W/m²K
Glazing U-value: 1,1 W/m²K
Glazing unit: 4H - 14 - 33.2T
Inert gas filled panes: argon

FAKRO DMC flat roof window is manually opened with ZSD rod


Material main: PVC
Material secondary: Glass
Designed in: Poland
Manufactured in: Poland

BIMobject Category: Windows - Roof Windows
IFC classification: Window
UNSPSC name: Roofing accessories
UNSPSC code: 301516
Uniclass 1.4 Code: JL11
Uniclass 1.4 Description: Rooflights/Roof windows
Uniclass 2.0 Code: PR-59-72
Uniclass 2.0 Description: Roof Window Units
Uniclass 2015 Code: Pr_30_59_72_77
Uniclass 2015 Description: Skylights
NBS Reference Code: 59-72
NBS Reference Description: Roof Window Units
CSI MasterFormat 2014 Code: 08 60 00
CSI MasterFormat 2014 Title: Roof Windows and Skylights
OmniClass Number: 23-17 17 00
OmniClass Title: Skylights
CSI UniFormat II Code: B3020
CSI UniFormat II Title: Roof Openings

All BIM objects are real products from real manufacturers confirmed and approved