WINDOW STRUCTURE
The type F flat roof window features a sleek modern look, characterised by excellent thermal insulation parameters. The structure of the frame is the same as for flat roof windows with a dome however the main difference lies in the glazing unit which is bonded using modern manufacturing technologies to produce a highly aesthetic and innovative design. The frame is constructed of multi-chamber PVC profiles filled with insulation material.
A minimalist and perfect designed DEF flat roof window has been awarded with prestigious Red Dot Design Award.
D_F WINDOW - COLOURLINE VERSION
The innovative flat roof window D_F ColourLine allows you to match the colour of the window finish with theexisting roof design. A wide range of colours in accordance with the RAL Classic Palette.
THE EXCELLENT SOUND INSULATION
The DEF flat roof window with a double-chamber DU6 glazing unit has been tested for sound insulation during heavy rain. The result obtained, LIA= 36 [dB] confirms the high level of resistance against sound penetration, therefore the window is ideal for places where peace and silence are welcome.
ACCESSORIES
The structure of the window enables installation of internal as well as external accessories. The external awning blind protects against room overheating while internal accessories protect from intensive sun light and provide a decorative element.
INSTALLATION RANGE
The type F flat roof window is suitable for roof pitches between 2 and 15 degrees.
GLAZING UNITS
Windows are available with two glazing units.
-DU6 - Energy-efficient, double-glazed with a whole window U-value of
0.70 W/m²K ).
-DU8 Passive, triple-glazed with a whole window U-value of 0,64 W/m²K
AVAILABLE SIZES
In addition to standard sizes, the D_F type windows can be manufactured in non-standard sizes (in the range of 60x60 - 120x220cm). This enables existing skylights which do meet current thermal insulation requirements to be replaced with ease.
DMF - manually opened by means of ZSD control rod. Sash tilts 30cm.
Warranty:
10-year warranty period for window
lifetime – glazing until hail resistance warranty
2 years for gas springs
Region availability
| Europe | Asia | North America | Africa | South America | Oceania |
|---|---|---|---|---|---|
Åland Islands | Afghanistan | Anguilla | Algeria | Argentina | American Samoa |
Albania | Armenia | Antigua and Barbuda | Angola | Bolivia | Australia |
Andorra | Azerbaijan | Aruba | Benin | Brazil | Cook Islands |
Austria | Bahrain | Barbados | Botswana | Chile | Federated States of Micronesia |
Belarus | Bangladesh | Belize | Burkina Faso | Colombia | Fiji |
Belgium | Bhutan | Bermuda | Burundi | Ecuador | French Polynesia |
Bosnia and Herzegovina | British Indian Ocean Territory | British Virgin Islands | Cameroon | Falkland Islands (Islas Malvinas) | Guam |
Bulgaria | Brunei | Canada | Cape Verde | French Guiana | Kiribati |
Croatia | Cambodia | Caribbean Netherlands | Central African Republic | Guyana | Marshall Islands |
Cyprus | China | Cayman Islands | Chad | Paraguay | Nauru |
Czech Republic | Christmas Island | Collectivity of Saint Martin | Comoros | Peru | New Caledonia |
Denmark | Cocos (Keeling) Islands | Costa Rica | Côte d'Ivoire | Suriname | New Zealand |
Estonia | Georgia | Cuba | Democratic Republic of the Congo | Uruguay | Niue |
Faroe Islands | Hong Kong | Curaçao | Djibouti | Venezuela | Norfolk Island |
Finland | India | Dominica | Egypt | Northern Mariana Islands | |
France | Indonesia | Dominican Republic | Equatorial Guinea | Palau | |
Germany | Iran | El Salvador | Eritrea | Papua New Guinea | |
Gibraltar | Iraq | Greenland | Eswatini | Pitcairn Islands | |
Greece | Israel | Grenada | Ethiopia | Samoa | |
Guernsey | Japan | Guadeloupe | Gabon | Solomon Islands | |
Hungary | Jordan | Guatemala | Ghana | Timor-Leste | |
Iceland | Kazakhstan | Haiti | Guinea | Tokelau | |
Ireland | Kuwait | Honduras | Guinea-Bissau | Tonga | |
Isle of Man | Kyrgyzstan | Jamaica | Kenya | Tuvalu | |
Italy | Laos | Martinique | Lesotho | United States Minor Outlying Islands | |
Jersey | Lebanon | Mexico | Liberia | Vanuatu | |
Latvia | Macau | Montserrat | Libya | Wallis and Futuna | |
Liechtenstein | Malaysia | Nicaragua | Madagascar | ||
Lithuania | Maldives | Panama | Malawi | ||
Luxembourg | Mongolia | Puerto Rico | Mali | ||
Malta | Myanmar (Burma) | Saint Kitts and Nevis | Mauritania | ||
Moldova | Nepal | Saint Lucia | Mauritius | ||
Monaco | North Korea | Saint Pierre and Miquelon | Mayotte | ||
Montenegro | Oman | Saint Vincent and the Grenadines | Morocco | ||
Netherlands | Pakistan | Saint-Barthélemy | Mozambique | ||
North Macedonia | Palestine | Sint Maarten | Namibia | ||
Norway | Philippines | The Bahamas | Niger | ||
Poland | Qatar | Trinidad and Tobago | Nigeria | ||
Portugal | Saudi Arabia | Turks and Caicos Islands | Republic of the Congo | ||
Romania | Singapore | U.S. Virgin Islands | Reunion | ||
Russia | South Korea | United States | Rwanda | ||
San Marino | Sri Lanka | Saint Helena | |||
Serbia | Syria | São Tomé and Príncipe | |||
Slovakia | Taiwan | Senegal | |||
Slovenia | Tajikistan | Seychelles | |||
Spain | Thailand | Sierra Leone | |||
Svalbard and Jan Mayen | Türkiye | Somalia | |||
Sweden | Turkmenistan | South Africa | |||
Switzerland | United Arab Emirates | South Sudan | |||
Ukraine | Uzbekistan | Sudan | |||
United Kingdom | Vietnam | Tanzania | |||
Vatican City | Yemen | The Gambia | |||
Togo | |||||
Tunisia | |||||
Uganda | |||||
Western Sahara | |||||
Zambia | |||||
Zimbabwe |