We are using cookies to provide our services

By using our services you agree to our use of cookies

;

Top hung and pivot window FPP-V preSelect U5 | FAKRO

Unique ref.: fpp_preselect_u5
Brand: FAKRO
Product family: Roof windows
Product group: Top hung and pivot windows
Date of publishing: 1917-07-21
Edition number: 1
Type: Object (single object)
Download (11)
FPP-V U5 preSelect - wooden window with air-inlet V40P.

Two independent opening mechanisms of the sash: outward and pivot opening. The outward opening function enables the sash to be opened in any position from 0 to 35 degrees, pivot function enables the sash to be rotated through 180 degrees. The outward opening function enables an easy approach to the window and providing a wide view to the outside. An innovative hardware system guarantees full sash stability in both opening functions. Opening method can be switched using the preSelect sliding switch positioned in the middle of the frame, accessible when the window is open.
Easy operation by the use of handle positioned on the lower part of the sash. Handle equipped with two stage micro-ventilation.

Windows FPP-V are equipped with an automatic ventilator V40P provides the optimum amount of air into the room. V40P automatic air-inlet ensures a healthy micro-climate in the attic and saves energy. Easy cleaning of the outer pane and easy awning blind installation thanks to the bolt blocking the sash rotated through 180 degrees.

Warranty:
10 years warranty period for window,
lifetime – glazing until hail resistance warranty.

Window U-value: 0.97 W/m²K
Glazing U-value: 0.5 W/m²K
Acoustic insulation Rw: 33 dB
Glazing unit: 4HT-10-4H-10-4HT
Inert gas filled panes: krypton
Air inlet type: V40P
Air inlet air flow: up to 49m³/h


Material main: Wood
Material secondary: Glass
Designed in: Poland
Manufactured in: Poland

BIMobject Category: Windows - Roof Windows
IFC classification: Window
UNSPSC name: Roofing accessories
UNSPSC code: 301516
Uniclass 1.4 Code: JL11
Uniclass 1.4 Description: Rooflights/Roof windows
Uniclass 2.0 Code: PR-59-72
Uniclass 2.0 Description: Roof Window Units
Uniclass 2015 Code: Pr_30_59_72_77
Uniclass 2015 Description: Skylights
NBS Reference Code: 59-72
NBS Reference Description: Roof Window Units
CSI MasterFormat 2014 Code: 08 60 00
CSI MasterFormat 2014 Title: Roof Windows and Skylights
OmniClass Number: 23-17 17 00
OmniClass Title: Skylights
CSI UniFormat II Code: B3020
CSI UniFormat II Title: Roof Openings

All BIM objects are real products from real manufacturers confirmed and approved