Publish your products
FalcoOcho Outdoor Picnic Table
FalcoOcho Outdoor Picnic Table
FalcoOcho Outdoor Picnic Table
FalcoOcho Outdoor Picnic Table
FalcoOcho Outdoor Picnic Table
    Falco

    FalcoOcho Outdoor Picnic Table

    he Falco-Ocho 8-person outdoor picnic table is a spacious and robust seating solution for parks, recreational areas and other public outdoor spaces. Its square design provides comfortable seating for up to eight people, making it ideal for eating, meeting and relaxing outdoors.

    The Falco-Ocho combines a strong galvanized steel structure with FSC® certified timber. The frame is constructed from steel box sections and angle profiles, providing a durable and stable structure. The square tabletop measures 1400 x 1400 mm and has a height of 760 mm, while the seats are positioned at a comfortable height of 470 mm.

    Designed for intensive use in public spaces, the Falco-Ocho combines functionality, durability and responsibly sourced timber in one distinctive picnic solution.

    Specification
      • Product type: Outdoor picnic table
      • Seating capacity: 8 persons
      • Application: Parks, recreational areas and public outdoor spaces
      • Frame: Galvanized steel
      • Timber: FSC® certified wood
      • Overall dimensions: 2308 x 2050 mm
      • Tabletop dimensions: 1400 x 1400 mm
      • Table height: 760 mm
      • Seat height: 470 mm
      • Uprights: Steel box section 60 x 60 x 3 mm
      • Frame: Steel angle profile 70 x 50 x 4 mm
      • Footplates: 120 x 100 x 8 mm
    Technical specification
    • Unique ref.falcoocho
    • Product familyOutdoor furniture
    • Product groupBenches
    • TypeObject (single object)
    • Date of publishing2026-08-20
    • Edition number1
    • Height (mm)760
    • Width (mm)2308
    • Depth (mm)2050
    Related
    • Material mainGalvanized steel
    • Material secondaryWood
    • Designed inNetherlands
    • Manufactured inNetherlands
    Classification
    • BIMobject CategoryLandscaping - Outdoor Furniture
    • IFC classificationFurniture
    • ETIM CodeEG017960
    • ETIM NameFurniture
    • Uniclass 2015 CodePr_40_30_30_62
    • Uniclass 2015 DescriptionPicnic tables
    • CSI MasterFormat 2014 Code32 33 00
    • CSI MasterFormat 2014 TitleSite Furnishings
    • OmniClass Number23-11 29 13
    • OmniClass TitleExterior Seating

    Region availability

    Europe
    Austria
    Belgium
    Bulgaria
    Czech Republic
    Denmark
    Finland
    France
    Germany
    Hungary
    Ireland
    Italy
    Luxembourg
    Netherlands
    Norway
    Poland
    Romania
    Slovakia
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit