Unique ref.: | Canopies_Gran_Sasso |
---|---|
Brand: | Faraone |
Product family: | Shelters |
Product group: | Canopies |
Date of publishing: | 2019-06-17 |
Edition number: | 1 |
Type: | Object (single object) |
Product url: | https://faraone.it/prodotto-pensiline/gran-sasso/ |
---|---|
Installation instructions: | |
COBie Product Data Sheet: | |
Product certification: | |
Technical description: | |
Instruction video: | |
GTIN code: |
The Qr code includes the static URL below and will bring you back to this page if scanned by a device like iPhone or smartphone
https://www.bimobject.com/en/faraone/product/canopies_gran_sasso
Material main: | Glass |
---|---|
Material secondary: | Stainless steel |
Designed in: | Italy |
Manufactured in: | Italy |
BIMobject Category: | Landscaping - Outdoor Furniture |
---|---|
UNSPSC name: | Canopy |
UNSPSC code: | 30151902 |
Uniclass 1.4 Code: | L4211 |
Uniclass 1.4 Description: | Canopies |
Uniclass 2.0 Code: | SS-25-50-45-10 |
Uniclass 2.0 Description: | Canopy Systems |
Uniclass 2015 Code: | Ss_25_50_45_10 |
Uniclass 2015 Description: | Canopy systems |
NBS Reference Code: | 25-50-45-10 |
NBS Reference Description: | Canopy Systems |
CSI MasterFormat 2014 Code: | 10 73 16 |
CSI MasterFormat 2014 Title: | Canopies |
Name | Value |
---|---|
Height | 1200 mm |
Length | 1600 mm — 2000 mm |
Material | glass ; steel ; Glass |
This property set allows objects to be COBie UK BIM Level 2 classified
Name | Value |
---|---|
Length | 1600 mm — 2000 mm |
This property set allows objects to be COBie UK BIM Level 2 classified
Name | Value |
---|---|
Material | glass ; steel ; Glass |
BIMobject®