Publish your products
FOST PULLDOWN White projector 15W 20° 4000K CRI97

FOST PULLDOWN White projector 15W 20° 4000K CRI97

FOST PULLDOWN is a recessed luminaire designed to act as a downlight and convertible into a very functional projector thanks to its optical block extraction system that allows it to meet the expectations of accent lighting. This feature gives FOST PULLDOWN perfect flexibility for multifunctional spaces that require adaptation or modification from a fixed point. This white pulldown projector has a color temperature of 4000K, CRI97, an angle of 20° and a power of 15W. These qualities make it an ideal solution for commercial spaces, hotels, restaurants, retail and domestic spaces.
Specification
  • Reference: 0122X4021

    Catalogue: Architectural

    EAN: 8421776270510

    Tariff Item: 9405119090

    Clase ETIM - ETIM 9.0: EC001744

    MERCADO GLOBAL: Si

    MERCADO 110: No

    ERP applies?: Yes

    Fixing: Ceiling

    Series: 0117

    IP: 20

    Power max.(W): 15W

    Hertz: 50/60Hz

    Light source: COB LED

    Light source included: Yes

    Maximum driver info: 350mA CC

    Lumens max: 1200lm

    Voltage: 220V-240V

    Colour temperature: 4000K

    CRI: 97

    MAC ADAM STEP: 2 SDCM

    Opening degrees: 20°

    Total height: 121

    Total diameter: 50

    Additional rods included in the box: No

    Gross weight of box Ind. Trawl: 0.45

    Net weight consolidated item: 0,1

Technical specification
  • Unique ref.0122X4021_-_FOST-PULLDOWN-White-projector-15W-20-4000K-CRI97
  • Product familyArchitectural
  • Product groupRecessed Lamp
  • TypeObject (single object)
  • Date of publishing2024-10-04
  • Edition number1
Related
  • Weight Net (Kg)1
Classification
  • BIMobject CategoryLighting - Surface Mounted
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit