Publish your products
BLACK DALI UNIVERSAL TRACK 2m

BLACK DALI UNIVERSAL TRACK 2m

This two-meter black track is designed for use with projectors with a DALI system. This product is manufactured in Europe.
Specification
  • Reference: 01995102

    Catalogue: Architectural

    EAN: 8019163146205

    Tariff Item: 8536901000

    Clase ETIM - ETIM 9.0: EC000101

    MERCADO GLOBAL: Si

    ERP applies?: 0

    Series: 1121

    IP: 20

    Hertz: 50/60Hz

    Voltage: 100V-240V

    Total height: 32

    Length: 2000

    Assembly of linear systems: DE SUPERFICIE

    Additional rods included in the box: No

    Gross weight of box Ind. Trawl: 0.01

    PCS: 0

    Net weight consolidated item: 1,85

Technical specification
  • Unique ref.01995102_-_BLACK-DALI-UNIVERSAL-TRACK-2m
  • Product familyArchitectural
  • Product groupAccessories
  • TypeObject (single object)
  • Date of publishing2024-10-04
  • Edition number1
Related
  • Weight Net (Kg)185
Classification
  • BIMobject CategoryLighting - Other
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit