Publish your products
UNO white/white recessed downlight 8W 24° 2700K CRI90

UNO white/white recessed downlight 8W 24° 2700K CRI90

UNO has a very small design and can illuminate without taking up much space, both visually and on the recessed surface. This white/white downlight, in addition to being perfect for your home, also meets contract and hospitality needs. This UNO recessed light has a color temperature of 2700K, CRI90, an angle of 24° and a power of 8W.
Specification
  • Reference: 0331927211-110

    Catalogue: Architectural

    EAN: 8421776388826

    Tariff Item: 9405119090

    MERCADO GLOBAL: No

    MERCADO 110: Si

    ERP applies?: 0

    Fixing: Ceiling

    Serie: 0353

    Body material: Aluminium

    Body finish: Matt White

    Light Source Energy Class: G

    IP: 20

    Type: II

    Power max (W): 8W

    Light source: MODULO LED

    Light source included: Yes

    Maximum driver info: 500mA CC

    Lumens max: 346lm

    Voltage: 110V

    Colour temperature (K): 2700K

    CRI: 90

    MAC ADAM STEP: 3 SDCM

    Opening degrees: 24°

    Total height: 95

    Total diameter: 50

    MEDIDA DE CORTE: 45

    Additional rods included in the box: No

    Net weight consolidated item: 0,01

Technical specification
  • Unique ref.0331927211-110_-_UNO-white-white-recessed-downlight-8W-24deg-2700K-CRI90
  • Product familyArchitectural
  • Product groupRecessed Lamp
  • TypeObject (single object)
  • Date of publishing2024-10-08
  • Edition number1
Related
  • Material mainAluminium
  • Weight Net (Kg)1
Classification
  • BIMobject CategoryLighting - Ceiling Mounted
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit