Publish your products
TULIPA Black recessed downlight 7W 36° 2700K CRI90 IP44

TULIPA Black recessed downlight 7W 36° 2700K CRI90 IP44

TULIPA is the perfect alternative when quality light and visual comfort are needed. It is a black recessed light with an aluminum injection frame and high-quality finishes that, thanks to its cut-off and integrated honeycomb, ensures visual comfort. Tulipa has a color temperature of 2700K, an angle of 36°, a power of 7W and CRI90. This recessed light has an IP44 rating, ideal for spaces with the presence of humidity, such as bathrooms, changing rooms, spas, etc.
Specification
  • Reference: 0337192732-110

    Catalogue: Architectural

    EAN: 8421776399990

    Tariff Item: 9405119090

    MERCADO GLOBAL: No

    MERCADO 110: Si

    ERP applies?: 0

    Fixing: Ceiling

    Serie: 0335

    Body material: Aluminium

    Body finish: Matt Black

    IP: 44

    Type: II

    Power max (W): 7W

    Light source: MODULO LED

    Light source included: Yes

    Maximum driver info: 350mA CC

    Lumens max: 406lm

    Voltage: 110V

    Colour temperature (K): 2700K

    CRI: 90

    MAC ADAM STEP: 3 SDCM

    Opening degrees: 36

    Total height: 106

    Total diameter: 82

    Additional rods included in the box: No

    PCS/PALLET: 0

    Net weight consolidated item: 0,01

Technical specification
  • Unique ref.0337192732-110_-_TULIPA-Black-recessed-downlight-7W-36deg-2700K-CRI90-IP44
  • Product familyArchitectural
  • Product groupRecessed Lamp
  • TypeObject (single object)
  • Date of publishing2024-10-07
  • Edition number1
Related
  • Material mainAluminium
  • Weight Net (Kg)1
Classification
  • BIMobject CategoryLighting - Ceiling Mounted