Publish your products
VIA Grey surface 112CM 23W 3000K

VIA Grey surface 112CM 23W 3000K

VIA is a gray multifunction luminaire that can be installed either as a pendant or as a surface. Ideal luminaire to illuminate work environments. With a color temperature of 3000K, this luminaire allows you to create pleasant and welcoming atmospheres. 112cm version.
Specification
  • Reference: 041000303

    Catalogue: Architectural

    EAN: 8421776173002

    Tariff Item: 9405119090

    Clase ETIM - ETIM 9.0: EC002892

    MERCADO GLOBAL: Si

    ERP applies?: Yes

    Fixing: Ceiling

    Series: 0410

    Diffusor material: PMMA

    Diffuser finish: Opal

    IP: 20

    Power max.(W): 25W

    Hertz: 50/60Hz

    Light source: SMD LED

    Light source included: Yes

    CLASE ENERGÉTICA LUMINARIA LED INCLUIDA: A++ to A LED

    Lumens max: 2000lm

    Voltage: 220V-240V

    Colour temperature: 3000K

    CRI: =80

    MAC ADAM STEP: 3 SDCM

    Total height: 68

    Length: 1136

    Depth: 40

    Assembly of linear systems: DE SUPERFICIE

    Additional rods included in the box: No

    Individual box height (MM): 75

    Individual box width (MM): 75

    Length individual box (MM): 1150

    Volume Box Ind. Trawl: 0.006469

    Gross weight of box Ind. Trawl: 1.85

    PCS: 0

    Net weight consolidated item: 1,65

Technical specification
  • Unique ref.041000303_-_VIA-Grey-surface-112CM-23W-3000K
  • Product familyArchitectural
  • Product groupRecessed Lamp
  • TypeObject (single object)
  • Date of publishing2024-10-04
  • Edition number1
Related
  • Weight Net (Kg)165
Classification
  • BIMobject CategoryLighting - Surface Mounted
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit