Publish your products
VIA EVO recessed 1140 51W 4000K black prismático DALI

VIA EVO recessed 1140 51W 4000K black prismático DALI

Collection designed to generally illuminate any project. VIA EVOLUTION allows the creation of continuous lines of light, with the accessory Ref.040000097 (not included). VIA EVOLUTION is a black recessed light with a length of 1140 mm, with a color temperature of 4000K, CRI80, a power of 51W, a DALI control system and a prismatic diffuser for greater glare control.
Specification
  • Reference: 0410009002DU

    Catalogue: Architectural

    EAN: 8421776276765

    Tariff Item: 9405119090

    Clase ETIM - ETIM 9.0: EC002892

    MERCADO GLOBAL: Si

    MERCADO 110: No

    ERP applies?: Yes

    ERP registration number: 832742

    Fixing: Ceiling

    Series: 0411

    Diffusor material: PMMA

    Diffuser finish: Opal

    Light Source Energy Class: D

    Light Source Code: 28002936

    IP: 20

    Power max.(W): 51W

    Hertz: 50/60Hz

    Light source: SMD LED

    Maximum driver info: 1400mA CC

    Lumens max: 4285lm

    Voltage: 220V-240V

    Colour temperature: 4000K

    CRI: =80

    MAC ADAM STEP: 3 SDCM

    Opening degrees: 36°

    Total height: 36

    Length: 1140

    Depth: 45

    MEDIDA DE CORTE: 1134x50mm

    Type of dirver regulation: DALI

    Additional rods included in the box: No

    Volume Box Ind. Trawl: 0.00576

    Gross weight of box Ind. Trawl: 1.560667

    Net weight consolidated item: 145,00

Technical specification
  • Unique ref.0410009002DU_-_VIA-EVO-recessed-1140-51W-4000K-black-prismatico-DALI
  • Product familyArchitectural
  • Product groupRecessed Lamp
  • TypeObject (single object)
  • Date of publishing2024-10-04
  • Edition number1
Related
  • Weight Net (Kg)14500
Classification
  • BIMobject CategoryLighting - Wall Mounted