Publish your products
VIA EVO wall 1130 51W 4000K white DALI

VIA EVO wall 1130 51W 4000K white DALI

Collection designed to generally illuminate any project. VIA EVOLUTION allows the creation of continuous lines of light, with the accessory Ref.040000097 (not included), or to build different formats using luminaires or corner accessories. VIA EVOLUTION is a white surface-mounted luminaire with a length of 1130 mm, with a color temperature of 4000K, a power of 51W and a DALI control system.
Specification
  • Reference: 041006051D

    Catalogue: Architectural

    EAN: 8421776277977

    Tariff Item: 9405119090

    Clase ETIM - ETIM 9.0: EC002892

    MERCADO GLOBAL: Si

    MERCADO 110: No

    ERP applies?: Yes

    ERP registration number: 832742

    Fixing: Wall

    Series: 0411

    Diffusor material: PMMA

    Diffuser finish: Opal

    Light Source Energy Class: D

    Light Source Code: 28002936

    IP: 20

    Power max.(W): 51W

    Hertz: 50/60Hz

    Light source: SMD LED

    Light source included: Yes

    Maximum driver info: 1400mA CC

    Lumens max: 5265lm

    Voltage: 220V-240V

    Colour temperature: 4000K

    CRI: =80

    MAC ADAM STEP: 3 SDCM

    Opening degrees: 23°

    Total height: 68

    Length: 1130

    Depth: 40

    Type of dirver regulation: DALI

    Additional rods included in the box: No

    Volume Box Ind. Trawl: 0.00576

    Gross weight of box Ind. Trawl: 1.9

    Net weight consolidated item: 1,80

Technical specification
  • Unique ref.041006051D_-_VIA-EVO-wall-1130-51W-4000K-white-DALI
  • Product familyArchitectural
  • Product groupLinear Systems
  • TypeObject (single object)
  • Date of publishing2024-10-03
  • Edition number1
Related
  • Weight Net (Kg)180
Classification
  • BIMobject CategoryLighting - Wall Mounted
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit