Publish your products
DOMIO black surface Ø400 36W opal 4000K CRI80

DOMIO black surface Ø400 36W opal 4000K CRI80

DOMIO is a family of circular luminaires with pure lines ideal for lighting large spaces such as lobbies, conference rooms and restaurants. This black Ø400mm DOMIO surface-mounted luminaire has a color temperature of 4000K, a power of 36W CRI80 and an opal diffuser. DOMIO can be installed as a ceiling/wall light slightly separated from the mounting surface, semi-recessed or pendant thanks to its accessory Ref.050000098 (not included).
Specification
  • Reference: 041484012

    Catalogue: Architectural

    EAN: 8421776283558

    Tariff Item: 9405119090

    Clase ETIM - ETIM 9.0: EC002892

    MERCADO GLOBAL: Si

    MERCADO 110: No

    ERP applies?: Yes

    Fixing: Ceiling

    Series: 0500

    Diffusor material: PMMA

    Diffuser finish: Opal

    IP: 20

    Power max.(W): 36W

    Hertz: 50/60Hz

    Light source: MODULO LED

    Light source included: Yes

    Maximum driver info: 900mA CC

    Lumens max: 3976lm

    Voltage: 220V-240V

    Colour temperature: 4000K

    CRI: =80

    MAC ADAM STEP: 3 SDCM

    Opening degrees: 110°

    Total height: 55

    Depth: 86

    Total diameter: 400

    Additional rods included in the box: No

    Volume Box Ind. Trawl: 0.10965

    Gross weight of box Ind. Trawl: 5.4

    Net weight consolidated item: 4,30

Technical specification
  • Unique ref.041484012_-_DOMIO-black-surface-400-36W-opal-4000K-CRI80
  • Product familyArchitectural
  • Product groupSURFACE
  • TypeObject (single object)
  • Date of publishing2024-10-04
  • Edition number1
Related
  • Weight Net (Kg)430
Classification
  • BIMobject CategoryLighting - Pendant
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit