Publish your products
DOMIO white surface Ø800 78W opal 3000K CRI80

DOMIO white surface Ø800 78W opal 3000K CRI80

DOMIO is a family of circular luminaires with pure lines ideal for lighting large spaces such as lobbies, conference rooms and restaurants. This white Ø800mm DOMIO surface luminaire has a color temperature of 3000K, a power of 78W CRI80 and an opal diffuser. DOMIO can be installed as a ceiling/wall light slightly separated from the mounting surface, semi-recessed or pendant thanks to its accessory Ref.050000097 (not included).
Specification
  • Reference: 041683011

    Catalogue: Architectural

    EAN: 8421776283886

    Tariff Item: 9405119090

    Clase ETIM - ETIM 9.0: EC002892

    MERCADO GLOBAL: Si

    MERCADO 110: No

    ERP applies?: Yes

    Fixing: Ceiling

    Series: 0500

    Diffusor material: PMMA

    Diffuser finish: Opal

    IP: 20

    Power max.(W): 78W

    Hertz: 50/60Hz

    Light source: MODULO LED

    Light source included: Yes

    Maximum driver info: 550mA CC

    Lumens max: 8174lm

    Voltage: 220V-240V

    Colour temperature: 3000K

    CRI: =80

    MAC ADAM STEP: 3 SDCM

    Opening degrees: 20°

    Total height: 55

    Depth: 86

    Total diameter: 800

    Additional rods included in the box: No

    Volume Box Ind. Trawl: 0.149266

    Gross weight of box Ind. Trawl: 16

    Net weight consolidated item: 15,20

Technical specification
  • Unique ref.041683011_-_DOMIO-white-surface-800-78W-opal-3000K-CRI80
  • Product familyArchitectural
  • Product groupSURFACE
  • TypeObject (single object)
  • Date of publishing2024-10-04
  • Edition number1
Related
  • Weight Net (Kg)1520
Classification
  • BIMobject CategoryLighting - Pendant
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit