Publish your products
DOMIO surface black Ø600 33W opal DALI

DOMIO surface black Ø600 33W opal DALI

DOMIO is a family of circular luminaires with pure lines ideal for lighting large spaces such as lobbies, conference rooms and restaurants. This black Ø600mm DOMIO surface-mounted luminaire has a power of 33W and has a DALI control system. DOMIO can be installed as a ceiling/wall light slightly separated from the mounting surface, semi-recessed or pendant thanks to its accessory Ref.050000098 (not included).
Specification
  • Reference: 0419TW12D

    Catalogue: Architectural

    EAN: 8421776284388

    Tariff Item: 9405119090

    Clase ETIM - ETIM 9.0: EC002892

    MERCADO GLOBAL: Si

    MERCADO 110: No

    ERP applies?: Yes

    ERP registration number: 896684

    Fixing: Ceiling

    Serie: 0500

    Body material: Aluminium

    Body finish: Matt Black

    Light Source Energy Class: D

    Light Source Code: 89603436

    IP: 20

    Type: I

    Power max (W): 33W

    Hertz: 50/60Hz

    Light source: MODULO LED

    Light source included: Yes

    Maximum driver info: 500mA CC

    Lumens max: 3528

    Voltage: 220V-240V

    Adjustable K range: 2700 - 6500K

    CRI: >90

    MAC ADAM STEP: 3 SDCM

    Opening degrees: 20°

    Total height: 55

    Depth: 86

    Total diameter: 600

    Type of dirver regulation: DALI

    Additional rods included in the box: No

    Gross weight of box Ind. Trawl: 10.1

    Net weight consolidated item: 10,00

Technical specification
  • Unique ref.0419TW12D_-_DOMIO-surface-black-600-33W-opal-DALI
  • Product familyArchitectural
  • Product groupSURFACE
  • TypeObject (single object)
  • Date of publishing2024-10-08
  • Edition number1
Related
  • Material mainAluminium
  • Weight Net (Kg)1000
Classification
  • BIMobject CategoryLighting - Pendant
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit