Publish your products
LED strip 5m 3000K 14,4W

LED strip 5m 3000K 14,4W

5m 3000k 14.4W LED strip. The strip measures 5 meters but you can adapt its measurement by making cuts every 10cm.
Specification
  • Reference: 08040201

    Catalogue: Architectural

    EAN: 8421776095687

    Tariff Item: 8543709099

    Clase ETIM - ETIM 9.0: EC002706

    MERCADO GLOBAL: Si

    ERP applies?: 0

    Series: 1465

    IP: 20

    Power max.(W): 72W

    Light source: SMD LED

    Light source included: Yes

    CLASE ENERGÉTICA LUMINARIA LED INCLUIDA: A++ to A LED

    Maximum driver info: 24V CV

    Lumens max: 3640lm

    Colour temperature: 3000K

    CRI: =80

    MAC ADAM STEP: 3 SDCM

    Total height: 10

    Length: 5000

    Related accessory: 08050101

    Assembly of linear systems: TIRA DE LED 14,4w/mt

    Additional rods included in the box: No

    Individual box height (MM): 260

    Individual box width (MM): 240

    Length individual box (MM): 20

    Volume Box Ind. Trawl: 0.001248

    Gross weight of box Ind. Trawl: 0.1

    PCS: 300

    Net weight consolidated item: 0,10

Technical specification
  • Unique ref.08040201_-_LED-strip-5m-3000K-14-4W
  • Product familyArchitectural
  • Product groupSHADES
  • TypeObject (single object)
  • Date of publishing2024-10-04
  • Edition number1
Related
  • Weight Net (Kg)10
Classification
  • BIMobject CategoryLighting - Flexible Lighting
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit