Publish your products
LED Strip 2835 9.6W 160LED/M IP20 3000K CRI80

LED Strip 2835 9.6W 160LED/M IP20 3000K CRI80

LED strip 2835 9.6W 160LED/M IP20 3000K CRI80. The strip measures 5 meters but you can adapt its measurement by making cuts every 50mm.
Specification
  • Reference: 08050107

    Catalogue: Architectural

    EAN: 8421776253803

    Tariff Item: 9405499090

    Clase ETIM - ETIM 9.0: EC002706

    MERCADO GLOBAL: Si

    MERCADO 110: Si

    ERP applies?: Yes

    ERP registration number: 1109700

    Series: 1465

    Light Source Energy Class: E

    Light Source Code: 08050107

    IP: 20

    Power max.(W): 9,6W/m

    Light source included: Yes

    Voltage: 24V DC

    Colour temperature: 3000K

    CRI: =80

    Additional rods included in the box: No

    Gross weight of box Ind. Trawl: 0.7

    Net weight consolidated item: 0,11

Technical specification
  • Unique ref.08050107_-_LED-Strip-2835-9-6W-160LED-M-IP20-3000K-CRI80
  • Product familyArchitectural
  • Product groupLED Profiles and Strips
  • TypeObject (single object)
  • Date of publishing2024-10-04
  • Edition number1
Related
  • Weight Net (Kg)11
Classification
  • BIMobject CategoryLighting - Flexible Lighting
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit