Publish your products
LED Strip COB TW 22W 2700-6500K CRI90 IP20

LED Strip COB TW 22W 2700-6500K CRI90 IP20

COB LED strip TW 22W 2700-6500K CRI90 IP20. The strip measures 5 meters but you can adapt its measurement by making cuts every 26.3 mm.
Specification
  • Reference: 08050501

    Catalogue: Architectural

    EAN: 8421776248946

    Tariff Item: 9405499090

    Clase ETIM - ETIM 9.0: EC002706

    MERCADO GLOBAL: Si

    MERCADO 110: Si

    ERP applies?: Yes

    ERP registration number: 1089463

    Series: 1465

    Light Source Energy Class: F

    Light Source Code: 08050501

    IP: 20

    Power max.(W): 12+12W/m

    Voltage: 24V DC

    Adjustable K range: 2700 - 6500K

    Additional rods included in the box: No

    Gross weight of box Ind. Trawl: 0.35

    PCS: 0

    Net weight consolidated item: 0,25

Technical specification
  • Unique ref.08050501_-_LED-Strip-COB-TW-22W-2700-6500K-CRI90-IP20
  • Product familyArchitectural
  • Product groupLED Profiles and Strips
  • TypeObject (single object)
  • Date of publishing2024-10-04
  • Edition number1
Related
  • Weight Net (Kg)25
Classification
  • BIMobject CategoryLighting - Flexible Lighting
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit