Publish your products
Bulb DECORATIVE FILAMENT LED E27 4W 2700K

Bulb DECORATIVE FILAMENT LED E27 4W 2700K

E27 4W 2700K LED FILAMENT PEBETERO bulb
Specification
  • Reference: 17422

    Catalogue: Bombillas

    EAN: 8421776076815

    Tariff Item: 8543709099

    Clase ETIM - ETIM 9.0: EC002557

    MERCADO GLOBAL: Si

    ERP applies?: Yes

    ERP registration number: 1082014

    Series: 6017

    Diffusor material: Glass

    Diffuser finish: Transparent

    Light Source Energy Class: E

    Light Source Code: 17422

    Power max.(W): 4

    Hertz: 50/60Hz

    Light source: E27

    Lumens max: 470lm

    Voltage: 220V-240V

    Colour temperature: 2700K

    CRI: >=80

    Opening degrees: 100°

    Total height: 146

    Length: 64

    Depth: 64

    Total diameter: 64

    Bulb format: PEBETERO - ST64 - SP64

    Additional rods included in the box: No

    Unit box per Master box: 50

    Individual box height (MM): 154

    Individual box width (MM): 70

    Length individual box (MM): 70

    Volume Box Ind. Trawl: 0.000804

    Gross weight of box Ind. Trawl: 0.073

    PCS: 1050

    Net weight consolidated item: 0.043

Technical specification
  • Unique ref.17422_-_Bulb-DECORATIVE-FILAMENT-LED-E27-4W-2700K
  • Product familyBULBS
  • Product groupE27
  • TypeObject (single object)
  • Date of publishing2024-10-04
  • Edition number1
Related
  • Weight Net (Kg)0.043
Classification
  • BIMobject CategoryLighting - Other
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit