Reference: 20034-80
Catalogue: Iluminación
EAN: 8421776233164
Tariff Item: 9405119090
Clase ETIM - ETIM 9.0: EC000300
MERCADO GLOBAL: Si
MERCADO 110: Si
ERP applies?: No
Fixing: Floor
Series: 2003
Screen material: Steel
Screen finish: Beige
Blade finish: Beige
IP: 20
Power max.(W): 15
Hertz: 50/60Hz
Light source: E27
Light source included: No
No. Bulb socket: 1
Recommended bulb: 17463
Voltage: 100V-240V
Total height: 1500
Length: 300
Depth: 360
Base diameter: 300
Additional rods included in the box: No
Unit box per Master box: 0
Volume Box Ind. Trawl: 0,062127
Gross weight of box Ind. Trawl: 6.493
PCS: 0
Net weight consolidated item: 5.51905