Publish your products
MOOD SQ Black and wood reader lamp

MOOD SQ Black and wood reader lamp

MOOD SQ is a collection of designer lighting fixtures created by NAHTRANG. This reader for residential lighting has a wooden base that gives warmth to the room. Charismatic Nordic design, the MOOD SQ reader is designed to provide a point of light in bedrooms and living rooms.
Specification
  • Reference: 20060

    Catalogue: Iluminación

    EAN: 8421776167582

    Tariff Item: 9405119090

    Clase ETIM - ETIM 9.0: EC002892

    MERCADO GLOBAL: Si

    ERP applies?: Yes

    ERP registration number: 1064348

    Fixing: Wall

    Series: 2006

    Light Source Energy Class: D

    Light Source Code: L00056

    IP: 20

    Power max.(W): 2

    Power max. reader (W): 2

    Hertz: 50/60Hz

    Light source: SMD LED

    Light source included: Yes

    CLASE ENERGÉTICA LUMINARIA LED INCLUIDA: A++ to A LED

    Lumens max: 105lm

    Voltage: 220V-240V

    Colour temperature: 3000K

    CRI: >80

    Opening degrees: 325°

    Total height: 130

    Length: 130

    Max. Length: 300

    Depth: 330

    Additional rods included in the box: No

    Unit box per Master box: 12

    Individual box height (MM): 430

    Individual box width (MM): 150

    Length individual box (MM): 150

    Volume Box Ind. Trawl: 0.009675

    Gross weight of box Ind. Trawl: 0.9

    PCS: 312

    Net weight consolidated item: 0.695

Technical specification
  • Unique ref.20060_-_MOOD-SQ-Black-and-wood-reader-lamp
  • Product familyInterior
  • Product groupSurface
  • TypeObject (single object)
  • Date of publishing2024-10-04
  • Edition number1
Related
  • Weight Net (Kg)0.695
Classification
  • BIMobject CategoryLighting - Surface Mounted
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit