Reference: 20061
Catalogue: Iluminación
EAN: 8421776167575
Tariff Item: 9405119090
Clase ETIM - ETIM 9.0: EC002892
MERCADO GLOBAL: Si
ERP applies?: Yes
ERP registration number: 1086285
Fixing: Wall
Series: 2006
Diffusor material: PMMA
Diffuser finish: Opal
Light Source Energy Class: F
Light Source Code: L00118
IP: 20
Power max.(W): 6
Hertz: 50/60Hz
Light source: SMD LED
Light source included: Yes
CLASE ENERGÉTICA LUMINARIA LED INCLUIDA: A++ to A LED
Lumens max: 67lm
Voltage: 220V-240V
Colour temperature: 3000K
CRI: >80
Total height: 130
Length: 270
Depth: 50
Additional rods included in the box: No
Unit box per Master box: 10
Individual box height (MM): 80
Individual box width (MM): 150
Length individual box (MM): 300
Volume Box Ind. Trawl: 0.0036
Gross weight of box Ind. Trawl: 1.615
PCS: 300
Net weight consolidated item: 1.428