Publish your products
TENDER Grey ceiling lamp 2700K
TENDER Grey ceiling lamp 2700K

    TENDER Grey ceiling lamp 2700K

    TENDER is a contemporary and elegant gray ceiling light, but also sober and timeless with which you can illuminate your home. TENDER provides ideal uniform light. With a color temperature of 2700K that allows you to create pleasant and cozy atmospheres.
    Specification
    • Reference: 20092

      Catalogue: Iluminación

      EAN: 8421776346529

      Tariff Item: 9405119090

      Clase ETIM - ETIM 9.0: EC002892

      MERCADO GLOBAL: Si

      ERP applies?: Yes

      ERP registration number: 1814417

      Fixing: Wall

      Serie: 2013

      Body material: Steel

      Body finish: Light Grey

      Light Source Energy Class: F

      Light Source Code: L00327

      IP: 20

      Type: II

      Power max (W): 24

      Hertz: 50/60Hz

      Light source: SMD LED

      Light source included: Yes

      Lumens max: 1369lm

      Voltage: 220V-240V

      Colour temperature (K): 2700K

      CRI: 90

      Total height: 82

      Length: 450

      Depth: 450

      Total diameter: 450

      Additional rods included in the box: No

      Volume Box Ind. Trawl: 0.046349

      Gross weight of box Ind. Trawl: 4.3

      Net weight consolidated item: 3,80

    Technical specification
    • Unique ref.20092_-_TENDER-Grey-ceiling-lamp-2700K
    • Product familyINDOOR
    • Product groupSurface
    • TypeObject (single object)
    • Date of publishing2024-10-07
    • Edition number1
    Related
    • Material mainSteel
    • Weight Net (Kg)380
    Classification
    • BIMobject CategoryLighting - Surface Mounted
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit