Reference: 20173-02
Catalogue: Iluminación
EAN: 8421776233355
Tariff Item: 9405119090
Clase ETIM - ETIM 9.0: EC002892
MERCADO GLOBAL: Si
MERCADO 110: Si
ERP applies?: No
Fixing: Wall
Series: 2017
Screen material: Textile
Screen finish: Beige
Blade finish: Beige
IP: 20
Power max.(W): 15
Power max. reader (W): 3
Hertz: 50/60Hz
Light source: E27
Light source included: No
No. Bulb socket: 1
Recommended bulb: 17463
Voltage: 100V-240V
Total height: 320
Length: 190
Depth: 280
Additional rods included in the box: No
Unit box per Master box: 0
Volume Box Ind. Trawl: 0,016523
Gross weight of box Ind. Trawl: 1.68
PCS: 0
Net weight consolidated item: 1.54