Reference: 20302-92
Catalogue: Iluminación
EAN: 8421776233409
Tariff Item: 9405119090
Clase ETIM - ETIM 9.0: EC002892
MERCADO GLOBAL: Si
ERP applies?: No
Fixing: Wall
Series: 2045
Screen material: Textile
Diffusor material: Steel
Screen finish: White
Blade finish: White
IP: 20
Power max.(W): 15
Power max. reader (W): 3
Hertz: 50/60Hz
Light source: E27
Light source included: No
No. Bulb socket: 1
Recommended bulb: 17463
Voltage: 100V-240V
Total height: 499
Length: 230
Depth: 265
Base diameter: 100
Additional rods included in the box: No
Unit box per Master box: 0
Volume Box Ind. Trawl: 0,010978
Gross weight of box Ind. Trawl: 1.731
PCS: 0
Net weight consolidated item: 1.386