Reference: 28481
Catalogue: Iluminación
EAN: 8421776163386
Tariff Item: 9405990090
Clase ETIM - ETIM 9.0: EC002892
MERCADO GLOBAL: Si
ERP applies?: 0
Fixing: Wall
Serie: 2848
Body material: Steel
Screen material: Textile
Body finish: Matt White
Screen finish: White
Blade finish: White
IP: 20
Type: II
Power max (W): 11W
Hertz: 50/60Hz
Light source: SMD LED
Light source included: Yes
Lumens max: 800lm
Voltage: 100V-240V
Colour temperature (K): 2700K
CRI: >80
Total height: 230
Length: 315
Depth: 110
Base diameter: 110
Additional rods included in the box: No
Individual box height: 172
Individual box width: 270
Length individual box: 382
Volume Box Ind. Trawl: 0.01774
Gross weight of box Ind. Trawl: 1.525
PCS/PALLET: 48
Net weight consolidated item: 1.375