Reference: 29050
Catalogue: Iluminación
EAN: 8421776142886
Tariff Item: 9405119090
MERCADO GLOBAL: Si
ERP applies?: 0
Fixing: Floor
Series: 2903
Diffusor material: PMMA
Diffuser finish: Opal
Light Source Energy Class: F
IP: 20
Power max.(W): 4W
Hertz: 50/60Hz
Light source: SMD LED
Light source included: Yes
CLASE ENERGÉTICA LUMINARIA LED INCLUIDA: A++ to A LED
Lumens max: 400Lm
Voltage: 100V-240V
Colour temperature: 3000K
CRI: >80
MAC ADAM STEP: 5 SDCM
Total height: 1220
Length: 100
Depth: 200
Additional rods included in the box: No
Unit box per Master box: 6
Individual box height (MM): 600
Individual box width (MM): 60
Length individual box (MM): 120
Volume Box Ind. Trawl: 0.00432
PCS: 192
Net weight consolidated item: 1,80